Swivel/Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified
Part Number: DWM60100XX
Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 60 to 100 in.
- 90° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
- Durable metal construction
- Supports up to 275 lbs (124.7 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 60 to 100 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Articulated arm with 6 pivots adjusts independently for angle
- Mounting hardware included
- Tested in accordance with UL Standard 2442
- 90° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability provides comfortable viewing from multiple angles
- Supports up to 275 lbs (124.7 kgs)
- Open frame allows easy wall access
- Scratch-resistant powder-coated finish blends with any décor
- Display cable attaches to mount to reduce clutter
- Supports the following VESA mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 200 x 500 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 300 x 500 mm, 300 x 600 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 400 x 500 mm, 400 x 600 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 500 x 500 mm, 500 x 600 mm, 600 x 300 mm, 600 x 400 mm, 600 x 500 mm, 600 x 600 mm, 600 x 900 mm, 700 x 300 mm, 700 x 400 mm, 700 x 500 mm, 700 x 600 mm, 800 x 400 mm, 800 x 500 mm, 800 x 600 mm, 900 x 500 mm, 900 x 600 mm
Specifications
OVERVIEW
UPC Code | 037332186591 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x400; 800x500; 800x600; 900x500; 900x600 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 90 Swivel; -3/+3 Level Adjustment |
Minimum Screen Size (in.) | 60 |
Maximum Screen Size (in.) | 100 |
Maximum Weight Capacity (lbs.) | 275 |
Min/Max Arm Extension (in.) | 2.76 min to 24.61 max |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 3.14 x 23.35 x 46.00 |
Shipping Weight (lbs.) | 38.10 |
Unit Dimensions (hwd / in.) | 24.2 x 36.5 x 24.62 |
Unit Weight (lbs.) | 31.50 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 2442 |
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-56 | Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-56 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images