Swivel/Tilt Wall Mount for 13" to 27" TVs and Monitors
- Fits most flat-panel displays from 13 to 27 in.
- One-touch adjustment for comfortable viewing
- 180° swivel and -15° to +15° tilt for wide range of motion
- Supports up to 33 lbs (14.9 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 13 to 27 in.
- Ideal for home, office, hotels, bars and restaurants
- Full-motion swivel arm adjusts for angle
- Mounting hardware included
- 180° swivel and -15° to +15° tilt capability provides comfortable viewing from multiple angles
- Supports up to 33 lbs (14.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Fully assembled for immediate installation
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332183514 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 75x75; 100x100 |
Color | Black |
Degrees of Motion | -15/+15 Tilt; 180 Swivel |
Material of Construction | Steel |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 33 |
Min/Max Arm Extension (in.) | 4.14 min to 15.95 max |
Minimum Screen Size (in.) | 13 |
Motion | Full |
Mounting Location | Wall |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 9.40 x 2.80 x 11.00 |
Shipping Weight (lbs.) | 2.75 |
Unit Dimensions (hwd / in.) | 8.27 x 15.94 x 4.6 |
Unit Weight (lbs.) | 2.66 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DWM1327SE model support page.
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.