Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 180° Swivel, -15° to +15° Tilt, -3° to +3° Screen Adjustment


Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
  • Fits most flat-panel displays from 17 to 42 in.
  • One-touch adjustment for comfortable viewing
  • 180° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
  • Supports up to 44 lbs (19.9 kgs)
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

DWM1742S

Have a Question?
Contact Us

Overview

The VESA-compliant DWM1742S Swivel/Tilt Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 17 to 42 inches.
The full-motion swivel arm can be independently adjusted for angle and height to give you maximum flexibility in positioning your display to fit your environment and comfort level. An 180° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability minimizes glare and provides comfortable viewing from multiple angles.
Durable all-metal frame with soft rubber-feel finish supports up to 44 lbs (19.9 kgs). Comes fully assembled for quick mounting to the wall with included hardware. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm and 200 x 200 mm.

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 17 to 42 in.
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Full-motion swivel arm adjusts independently for angle and height
  • Mounting hardware included
Convenient One-Touch Adjustment
  • 180° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability provides comfortable viewing from multiple angles
Durable Metal Construction
  • Supports up to 44 lbs (19.9 kgs)
  • Soft rubber-feel finish
  • Fully assembled for immediate installation
  • Display cables attach to mount to reduce clutter
VESA Compliance
  • Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm and 200 x 200 mm

Package Includes

  • DWM1742S Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors
  • (4) M4 x 14 screws
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M8 x 20 screws
  • (4) D5 washers
  • (4) D8 washers
  • (8) Small spacers
  • (3) Anchor bolts
  • (3) Concrete anchors
  • Wrench
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183569
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack; Silver
VESA Pattern (mm)  100x100; 100x200; 200x100; 200x200
Degrees of Motion-15/+15 Tilt; 180 Swivel; -3/+3 Level Adjustment
Material of ConstructionSteel
Maximum Screen Size (in.)42
Maximum Weight Capacity (lbs.)44
Min/Max Arm Extension (in.)2.16 - 22.85
Minimum Screen Size (in.)17
MotionFull
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)3.60 x 19.60 x 15.70
Shipping Weight (lbs.)10.40
Unit Dimensions (hwd / in.)7.48 x 22.85 x 9.05
Unit Weight (lbs.)10.51
FEATURES & SPECIFICATIONS
Tools NecessaryYes
SPECIAL FEATURES
Cord ManagementNo
Security LockNo
STANDARDS & COMPLIANCE
ApprovalsRoHS3, REACH
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the DWM1742S model support page.

Related Products

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P560-006 P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) P568-006-RA2 P568-006-RA2 High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) P568-006-SW P568-006-SW High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.