Swivel/Tilt Wall Mount with Arms for 17" to 42" TVs and Monitors, UL certified
Part Number: DWM1742MA
Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 17 to 42 in.
- One-touch adjustment for comfortable viewing
- 180° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
- Supports up to 77 lbs (34.9 kgs)
- UL certified
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 17 to 42 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Full-motion swivel arm adjusts for angle
- Mounting hardware included
- UL certified
- 180° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability provides comfortable viewing from multiple angles
- Supports up to 77 lbs (34.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Display cables attach to mount to reduce clutter
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 75 x 200 mm, 100 x 75 mm, 100 x 100 mm, 100 x 200 mm, 200 x 75 mm, 200 x 100 mm and 200 x 200 mm
Package Includes
- Arm assembly
- (2) Top/bottom covers
- Middle cover
- Mounting template
- Cable cover
- Cable clip
- M4 x 5 screw
- (4) M4 x 14 screws
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M8 x 20 screws
- (4) D5 washers
- (4) D8 washers
- (8) Small spacers
- (4) Anchor bolts
- (4) Concrete anchors
- (4) D6 washers
- Hex key
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332183545 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 75x100; 75x200; 75x75 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 180 Swivel; -3/+3 Level Adjustment |
Minimum Screen Size (in.) | 17 |
Maximum Screen Size (in.) | 42 |
Maximum Weight Capacity (lbs.) | 77 |
Min/Max Arm Extension (in.) | 2.21 min to 20.08 max |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 3.40 x 15.60 x 11.70 |
Shipping Weight (lbs.) | 8.50 |
Unit Dimensions (hwd / in.) | 11.10 x 19.44 x 8.7 |
Unit Weight (lbs.) | 7.88 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 2442 |
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images