Part Number: PDU15NET TAA
This Model has been retired and replaced by PDU15NETLX. An Owner's Manual and other information for the PDU15NET is available on the model support page
Overview
Built-in Ethernet network interface allows remote access to the PDU for power monitoring, configuration, control, and notifications via PowerAlert Console Launcher, SSH, telnet or SNMP. An included configuration cable connects the PDU to a computer running Tripp Lite’s free POWERALERT12 software, and a standard user-supplied Ethernet patch cable connects the PDU to the network. The optional ENVIROSENSE module (sold separately) provides in-rack reporting of temperature humidity, along with 4 dry-contact closure inputs.
Tiered access privileges allow both an administrator and a guest to log in. Automated alerts help prevent accidental overloads, power loss and downtime. Protocols supported include HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP. Network settings can be assigned automatically or manually.
Ideal for small-scale network configurations in data centers and computer rooms, the PDU15NET mounts vertically in 0U of rack space, on a wall or under a counter using the included hardware.
Features
- Ideal for small-scale network configurations in data centers and computer rooms
- 2 NEMA 5-15R switched outlets distribute network-grade power to connected equipment
- Outlets can be remotely controlled to power up, power down or reboot unresponsive devices
- Front-panel LEDs indicate outlets’ power status
- Perfect low-cost option for smaller installations where only 1 or 2 outlets are needed
Advanced Network Monitoring
- Built-in Ethernet network interface allows full remote access for power monitoring, configuration and control via PowerAlert Console Launcher, Telnet, SSH, or SNMP
- Tiered access allows administrator and guest to log in
- Automated alerts help prevent accidental overloads, power loss and downtime
- Optional ENVIROSENSE module (sold separately) monitors temperature and humidity conditions
Broad Communications Compatibility
- Supports HTTP, HTTPS, PowerAlert, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP and NTP
- Network settings can be automatically or manually assigned via permanent IP addresses
Connects to AC Power Source
- NEMA 5-15P input plug with 6 ft. cord for easy connection to mains power source, generator or protected UPS
Flexible Installation Options
- Mounts on a wall, under a counter or vertically in 0U of rack space using included hardware
TAA Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332190277 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 15A 120V |
Maximum Input Amps | 15 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) 5-15R |
Output Nominal Voltage | 100; 120; 127 |
Customized Load Management Receptacles | 2 individually switched output receptacles |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 2 front-panel LEDs indicate off/on power status for each outlet |
Switches | Recessed reset switch for interface reboot and factory reset |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 0u rackmount, Wall-mount, Under-counter mount |
Minimum Required Rack Depth (inches) | 6.7 |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 1.97 x 8.35 x 8.07 |
Shipping Weight (lbs.) | 2.97 |
Unit Dimensions (hwd / in.) | 7.000 x 5.000 x 1.730 |
Unit Weight (lbs.) | 2.64 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122F (0 to 50C) |
Storage Temperature Range | 5 to 140F (-15 to 60C) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring and control via PowerAlert Console Launcher, Telnet, SSH, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually. |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images