Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/25/2017

Overview

Tripp Lite’s TAA Compliant 45U 2-Post SmartRack Open Frame Rack is an economical way to accommodate 45U of rack space for 19-inch rackmount applications in limited spaces that do not require a lockable enclosure. Its heavy-duty, aluminum construction can safely support 800 lbs. of rackmount equipment, and its open design provides easy access to equipment and cabling. The black, textured powder coat finish makes it resistant to scratching while giving it a "classic," attractive appearance. The SR2POSTAA is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting positions along with bolt down provisions. It provides toolless button-hole mounting for vertical PDUs and cable managers. In high-density environments, multiple units can be bolted together side by side for easy expansion or customization. The SR2POSTAA is in full TAA (Trade Agreements Act) compliance for easy addition to GSA Schedule contracts and other government contracts, as well as EIA-compliant for vendor-neutral compatibility with 19-inch rackmount equipment. It is backed by a 5-year warranty.

Features

  • Supports 800lbs of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • 12-24 threaded and numbered mounting positions
  • Bolt down provisions
  • Toolless button holes to accept PDUs or cable managers
  • Self squaring design
  • Black finish
  • Easy assembly

Specifications

OVERVIEW
UPC Code037332154040
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Rack Height  45U
EIA Mounting Rails  12-24 threaded and numbered mounting holes
Mounting Holes or SlotsYes
Maximum Device Depth (in.)48
Shipping Dimensions (hwd / in.)4.53 x 6.50 x 87.99
Shipping Weight (lbs.)33.10
Unit Dimensions (hwd / in.)84.010 x 20.300 x 13.500
Weight Capacity - Stationary (lbs.)800
Mounting DetailsToolless button holes to accept PDUs or cable managers
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.