Part Number: SR4POSTAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SR4POSTAA is available on the model support page
Overview
The open design of the SR4POSTAA provides unobstructed airflow and easy access to equipment and cabling. It has numbered, square-hole mounting positions for easy installation of standard 19-inch rack equipment. The SR4POSTAA supports equipment depths from 22 to 36 inches. This rack also accommodates toolless button-hole mounting for vertical PDUs and cable managers.
Features
- Supports 1000lbs of rackmount equipment
- Adjustable mounting depth (22 to 36 inches)
- Textured powder coat finish
- Heavy-duty cold-rolled steel construction
- Numbered mounting positions
- Bolt down provisions
- Self squaring design
- Black finish
- Easy assembly
Specifications
OVERVIEW
UPC Code | 037332154057 |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Rack Height | 45U |
Maximum Device Depth (in.) | 36 |
Shipping Dimensions (hwd / in.) | 4.53 x 6.50 x 87.99 |
Shipping Weight (lbs.) | 58.40 |
Unit Dimensions (hwd / in.) | 84.020 x 20.200 x 34.300 |
Unit Weight (lbs.) | 73 |
Weight Capacity - Stationary (lbs.) | 1000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images