Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

TAA-Compliant 7.4kW Single-Phase ATS / Switched PDU, LX Platform Network Interface, 230V Outlets (16 C13 & 2 C19), 2 IEC309 32A Blue Inputs, 2U Rack-Mount, TAA

Model Number: PDUMH32HVATNET


High-capacity 7.4kW 230V PDU with ATS provides remote power monitoring and enables redundant power for non-redundant hardware. LED display and LX Platform network interface enables remote outlet control and monitoring of site power status and PDU load levels.
  • Single-phase IEC309 230V 32A Blue (2P+E) input 
  • 16 C13 and 2 C19 230V switched outlets in 2 breakered load banks
  • Automatic transfer switching within 1–5 ms
  • Ethernet network interface for remote access
  • Digital LED display for real-time status and current monitoring
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The PDUMH32HVATNET 7.4kW Single-Phase 230V ATS/Switched PDU provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations. Ideal for data centers and server rooms, it mounts in 2U of space in EIA-standard racks and features 18 switched outlets (16 C13 and two C19) in two load banks, each bank protected by a 20A circuit breaker.

Dual 3-meter input cords with IEC309 32A Blue (2P+E) plugs connect to separate primary and secondary single-phase 230V power sources. The PDU constantly evaluates the power quality of both input sources. Dynamic solid-state (TRIAC) automatic transfer switching allows the PDU to switch to the secondary source within 1–5 milliseconds should the primary source fail or become unstable to ensure your connected equipment operates without interruption.

Built-in LX Platform network management interface card. The Java-free LX Platform HTML5-based network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

Features

Primary and Secondary Inputs for Power Redundancy
  • Provides remote power monitoring and enables redundant power for network devices single-corded and other non-redundant power supply configurations
  • Dual 3m input cords with IEC309 32A Blue (2P+E) plugs connect to separate primary and secondary single-phase power sources
Automatic Transfer Switching
  • Dynamic solid-state (TRIAC) automatic transfer switching
  • Switches to secondary power source if primary source fails or becomes unstable
  • 1–5 ms transfer time ensures uninterrupted operation of connected equipment
  • Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source
Multifunction Digital LED Display
  • Reports source A and source B input power status and other information, including power availability, line voltage, frequency, amps, kilowatts and power factor
Advanced LX Platform Interface
  • LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Real-time load/current data with billing-grade accuracy (+/- 1 percent)
  • Automated alerts help prevent accidental overloads, power loss and downtime
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
Broad Communications Compatibility
  • Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
Breaker Protected Output Load Banks
  • Protect each of 2 single-phase output banks
  • Front-panel LED indicates when breaker has tripped
Cord Retention Sleeves
  • Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
Mounts Horizontally in 2U of Rack Space
  • Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMH32HVATNET 7.4kW Single-Phase 230V ATS / Switched PDU
  • Rack-mounting brackets
  • Plug-lock cable retention sleeves
  • USB configuration cable
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332186874
PDU TypeSwitched; Auto-Transfer Switch
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details7.7kW (240V), 7.4kW (230V), 7.0kW (220V), 6.7kW (208V), 6.4kW (200V); 32A maximum total output; 16A maximum per breakered load bank; 16A maximum per C19 outlet; 10A maximum per C13 outlet
Output Receptacles(16) C13; (2) C19
Output Nominal Voltage200; 208; 220; 230; 240V
Overload ProtectionIncludes two branch-rated 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19)
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical Service32A 230V Single Phase
Maximum Input Amps32
PDU Plug Type(2) IEC-309 32A BLUE (2P+E)
Input PhaseSingle-Phase
Input Cord DetailsSet of two inputs connect to separate PRIMARY and SECONDARY power sources; accepts inputs at all phase angles
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports output amps in 3 separately metered load segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18; BANK 3: Total Output), whole-PDU output kW load level and input voltage on primary and secondary input lines
Front Panel LEDsFront panel LEDs confirm amp / kilowatt / voltage reporting information
SwitchesENTER and MODE switches toggle the digital display to show output amps (Bank 1, Bank 2 and Total), total kW output and input voltage (primary, secondary)
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Form Factors Supported2U rackmount
Material of ConstructionMetal
Minimum Required Rack Depth (inches)16
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.80 x 16.70 x 19.90
Shipping Weight (lbs.)19.30
Unit Dimensions (hwd / in.)3.5 x 17.5 x 12.5
Unit Weight (lbs.)13.7
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% (non-condensing)
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to CE IEC 60950-1, EN CLASS A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
Power Cords
  Model Number Description
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-004-BL | Power Cords P004-004-BL C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow
P005-006-14LA | Power Cords P005-006-14LA C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-14RA | Power Cords P005-006-14RA C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-010-14LA | Power Cords P005-010-14LA C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P036-010 | Power Cords P036-010 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT1J 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT2J 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
WEXT3J 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.