Part Number: ECO850LCDTAA TAA
This Model has been retired and replaced by ECO850LCD. An Owner's Manual and other information for the ECO850LCDTAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- ECO850LCDTAA power saving, green UPS offers complete protection from blackouts, voltage fluctuations and transient surges
- Interactive LCD user interface with scroll and select buttons offer detailed UPS status and control options
- LCD screen options support continuous display of Input voltage, Output voltage, Estimated runtime, Load percentage, Load wattage and Battery charge percentage - with the option to continuously scroll all six information fields
- LCD screen with scroll and select functions also gives users the ability to enable and disable specific UPS features, such as the ECO energy-saving feature, permanent alarm silence, LCD brightness, information display scroll functions and UPS self-test operation
- Set of 4 optional ECO outlets automatically power off unnecessary computer accessories like a printer, scanner and audio speakers three minutes after computer enters sleep or shutdown mode
- Full load efficiency rating of 99% saves energy and ensures cool operating temperatures
- ECO850LCDTAA emits only 17 BTU/hr. and consumes less than 5 watts once the battery is charged
- Eco-friendly design meets strict RoHS (Restriction of Hazardous Substances) environmental standards
- 850VA / 425 watt UPS provides battery-derived AC output during power failures and severe voltage fluctuations to support an entry level desktop computer up to 45 minutes
- Ultra compact UPS supports a variety of placement options for desktop or wall mount installation
- Includes 6 UPS supported outlets for computer, monitor and two additional vital system peripherals requiring continuous power
- Includes 6 Surge-only outlets for accessories not requiring battery support
- Four of the Surge-only outlets are designated ECO outlets that can be configured to automatically power-off three minutes the connected computer enters low power standby or shutdown mode
- USB monitors computer power status for ECO power savings and enables direct integration with built-in power management and auto-shutdown features of Windows and Mac OS X
- PowerAlert software is available via free download from tripplite.eaton.com/products/power-alert to provide advanced auto-shutdown, UPS monitoring and data saving options
- Single line RJ11 phone suppression jacks protect modem, fax machine, cordless phone or other accessories from surges on dial-up/DSL phone connections
- USB cable included
- Space-saving right angle input plug
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- $100,000 connected equipment insurance (USA, Puerto Rico and Canada only)
Specifications
OVERVIEW
UPC Code | 037332184115 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 850 |
Output Capacity (Watts) | 425 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 6 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (12) 5-15R |
BATTERY
Runtime Full Load (min.) | 2.8 min. |
Runtime Half Load (min.) | 13.4 min. |
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD reports Input voltage, Output voltage, Estimated runtime, Load percentage, Load wattage and Battery charge percentage; Also supports configuration of ECO energy-saving feature, alarm silence mode, LCD brightness, information display scrolling and UPS self-test operation |
Switches | Set of two switches offers complete UPS control; ON / OFF / MODE switch offers UPS power off/on control and LCD screen mode selection; MUTE / SELECT button momentarily silences alarm during a power failure and value selection for LCD interface options |
Alarm Cancel Operation | Alarm-cancel switch temporarily silences alarm during a power failure; Silent-alarm mode setting is available as an LCD settable option |
Audible Alarm | Audible alarm indicates power-failure and overload status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 420 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop |
Primary UPS Depth (mm) | 178 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 305 |
Shipping Dimensions (hwd / in.) | 4.50 x 15.00 x 10.00 |
Shipping Weight (lbs.) | 9.95 |
UPS Housing Material | Plastic |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 12 x 7 |
UPS Power Module Weight (kg) | 4.31 |
UPS Power Module Weight (lbs.) | 9.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 17 |
AC Mode Efficiency Rating (100% Load) | 99% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 319 |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | RJ to USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | AC to battery mode: 6 milliseconds / Battery to AC mode: 3 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images