Part Number: INTERNET600TAA TAA
This Model has been retired and replaced by INTERNET600U. More information for the INTERNET600TAA is available on the model support page
Overview
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment
- INTERNET600TAA standby UPS offers protection from blackouts, brownouts and surges on both AC and dialup modem lines
- Provides seamless battery derived AC output during blackouts and severe brownouts so that connected equipment can be shut down without data loss
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- 4 battery supported outlets protect computer, monitor and other vital system peripherals, plus 4 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
- Attractive stealth black UPS color scheme
- Single line phone jacks with line splitter protects peripherals with a standard dialup phone line connection
- Audible alarm and front panel LEDs offer continuous status information regarding line and battery power operation
- 600VA /300 watt power handling ability supports entry-level PC systems for several minutes during power fail conditions
- Includes attached 6 ft. AC power cord, on/off power switch
- Compatible with 120V/60 Hz applications in USA, Canada, Mexico and other countries
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
Specifications
OVERVIEW
UPC Code | 037332184092 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 600 |
Output Capacity (Watts) | 300 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Runtime Full Load (min.) | 3.4 min. |
Runtime Half Load (min.) | 9.9 min. |
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure and overload status |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 420 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Included Mounting Accessory Description | Wallmount installation supported using keyhole mounting tabs |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop |
Primary UPS Depth (mm) | 145 |
Primary UPS Height (mm) | 79 |
Primary UPS Width (mm) | 274 |
Shipping Dimensions (hwd / in.) | 4.10 x 8.00 x 13.00 |
Shipping Weight (lbs.) | 7.00 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 3.1 x 10.8 x 5.7 |
UPS Power Module Weight (kg) | 2.95 |
UPS Power Module Weight (lbs.) | 6.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 14 |
AC Mode Efficiency Rating (100% Load) | 99% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 210 |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | RJ to USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- INTERNET600U Internet Office UPS System
https://tripplite.eaton.com/video/internet600u-internet-office-ups-system/48963
Product Images