Part Number: POS500TAA TAA
This Model has been retired and replaced by BC600TU. More information for the POS500TAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- POS500TAA offer surge suppression and long-lasting battery support for Kiosks, Point-of-Sale, Network Workstations and standalone PC applications
- Special housing with short 6.54 inch height, thin 3.58 inch width and rear-facing outlets is compatible with UPS compartments in many kiosks and other equipment housings
- Supports a full load of 500VA/300 watts for 4.9 minutes and a half load of 250VA/150 watts for 15.8 minutes
- Supplies battery-derived AC output from UPS supported outlets during brownouts, overvoltages and blackout conditions
- Includes 6 total outlets, 3 with UPS and surge suppression for vital system components and 3 with surge suppression only for accessories not requiring battery support
- Compatible with Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in single line phone suppression protects modem, fax machine or other peripheral with a standard dialup/DSL phone connection
- Built-in audible alarm and 5 LEDs indicate line power status, battery power status, battery low/replace, overload and site wiring fault status
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Supports hot swappable, user battery replacement via built-in access panel
Specifications
OVERVIEW
UPC Code | 037332184160 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 500 |
Output Capacity (Watts) | 300 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
BATTERY
Runtime Full Load (min.) | 4.9 min. (300w) |
Runtime Half Load (min.) | 15.8 min. (150w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 10 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure |
LED Indicators | 4 LEDs (online, on battery, replace battery, overload) |
Site Wiring Fault Indication | Rear panel site wiring fault LED |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 284 |
Primary UPS Height (mm) | 165 |
Primary UPS Width (mm) | 91 |
Shipping Dimensions (hwd / in.) | 9.40 x 14.00 x 7.20 |
Shipping Weight (lbs.) | 9.10 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 6.5 x 3.6 x 11.2 |
UPS Power Module Weight (kg) | 3.67 |
UPS Power Module Weight (lbs.) | 8.1 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 10 |
AC Mode Efficiency Rating (100% Load) | 99% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 195 |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds from AC to battery mode; 4 milliseconds from battery to AC mode |
Low Voltage Transfer to Battery Power (Setpoint) | 93 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images