Part Number: SMART3000VSTAA TAA
This Model has been retired and replaced by SMART3000VS. More information for the SMART3000VSTAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 3000VA/2250 watt output capacity accommodates a variety of server, networking and telecom devices
- High power density 3kVA UPS system occupies only 106 square inches of floorspace with a height of only 14.25 inches
- Compatible with North American 120V/60 Hz power as found in the USA, Canada and Mexico
- Offers 4 minutes runtime with a full load of 3000VA and 14 minutes with a half load of 1500VA
- Runtime is expandable with BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs
- Line interactive voltage regulation corrects severe brownouts and overvoltages from 79 to 147v back to normal 120v levels without using battery power
- 10 total outlets (7 NEMA5-15R; 2 NEMA5-15/20R; 1 L5-30R)
- Includes NEMA L5-30P locking 30 amp input plug connection
- Notification of system status via 5 LEDs and multi-function audible alarms
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- 4 built-in communications ports (2-DB9, 2-USB) for remote monitoring and unattended shutdown
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
- Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
- Communication ports support on battery, low battery, power restored, AC line voltage, DC battery voltage, load percentage, battery charge current, battery capacity, internal UPS temperature and line frequency status messaging. Interface supports timed inverter shutoff after unattended shutdown, activate self-test and 10 second reboot of connected equipment
- 3 individual customized load management receptacles can be individually powered off and back on again via software interface to reboot remote equipment or perform "load shedding" of less critical loads to extend battery runtime for the most critical equipment
- Built-in Emergency Power Off (EPO) interface supports emergency shutoff in large facilities
- Hot-swappable/user replaceable batteries allow on-site battery replacement without powering off connected equipment
- UPS battery set ships fully assembled and ready for use, no time consuming, connection of individual internal batteries by user is necessary
Specifications
OVERVIEW
UPC Code | 037332184191 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | L5-30P |
Input Circuit Breakers | 30A |
UPS Input Cord Length (ft.) | 8 |
Recommended Electrical Service | 120V 30A |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2250 |
Output Capacity (kW) | 2.2 |
Output Capacity Details | Output is reduced to 1600 watts maximum when used with external battery packs |
Power Factor | 0.8 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18% / +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Three switchable two-outlet 5-15R load banks |
Output Circuit Breakers | 20A branch rated (x2) - breaker 1 protects 5-20R, breaker 2 protects 5-15R, L5-30R is unbreakered |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (7) 5-15R; (2) 5-15/20R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Runtime Full Load (min.) | 4 min. (2250w) |
Runtime Half Load (min.) | 14 min. (1125w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC54 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 79V to 147V |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 95 and 104 are boosted by 12% |
Severe Undervoltage Correction | Input voltages between 79 and 94 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 305 |
Primary UPS Height (mm) | 361 |
Primary UPS Width (mm) | 234 |
Shipping Dimensions (hwd / in.) | 18.40 x 16.40 x 15.00 |
Shipping Weight (lbs.) | 63.90 |
UPS Housing Material | Polycarbonate |
UPS Power Module Dimensions (hwd, in.) | 14.2 x 9.2 x 12 |
UPS Power Module Weight (kg) | 26.76 |
UPS Power Module Weight (lbs.) | 59 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 94% |
Audible Noise | Audible Noise < 47dBA At Front Side 1 Meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | 2 USB and 2 DB9 cables included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 79 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images