Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2


Aisle Containment System keeps hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.
  • Riser panels designed for standard-width 600 mm rack enclosures
  • Fill gap between rack cabinets and aisle containment system’s telescopic beams
  • Minor assembly required using the included hardware
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCTMTR600TL

Have a Question?
Contact Us

Features

Riser Panels Designed for Standard-Width 600 mm Server Racks
These SmartRack® riser panels attach to the underside of the Tripp Lite aisle containment system’s upper support beams. This is to fill the gap between the telescopic beams (SRCTMTTLBM, sold separately) and your rack cabinets. All necessary installation hardware is included. The 6U SRCTMTR600TL measures 600 millimeters (24 inches) wide and 265 millimeters (10.4 inches) high to fit 42U standard-width rack enclosures.
Tripp Lite’s Aisle Containment System Manages Airflow for More Cooling Efficiency
Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs. Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.

Typical Applications

  • Provide a semi-airtight seal to prevent hot and cold air from mixing within a contained aisle in your data center or server room

Package Includes

  • (2) Riser panels
  • (2) M6 x 16 screws
  • (2) M6 hex nuts
  • (4) M6 x 12 self-tapping screws
  • (6) M6 washers
  • Installation guide

System Requirements

  • SRCTMTTLBM Beam Kit
  • SRCTMTFRM Frame End Kit
  • SRCTMTSDD Sliding Double-Door Kit
  • SRCTMTCVR600 Static Roof Panel Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214379
Aisle Containment System Component TypeRiser Panel
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)13.39 x 28.86 x 5.91
Rack Compatibility600 mm (Standard)
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Related Products

Aisle Containment System

  Model Number Description
Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks SRCTMTCVR600 SRCTMTCVR600 Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks
Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks SRCTMTCVR750 SRCTMTCVR750 Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks
Frame End Kit for Hot/Cold Aisle Containment System SRCTMTFRM SRCTMTFRM Frame End Kit for Hot/Cold Aisle Containment System
Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 SRCTMTR600SH SRCTMTR600SH Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 SRCTMTR750SH SRCTMTR750SH Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 SRCTMTR750TL SRCTMTR750TL Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
Sliding Double-Door Kit for Hot/Cold Aisle Containment System SRCTMTSDD SRCTMTSDD Sliding Double-Door Kit for Hot/Cold Aisle Containment System
Telescopic Beam Kit for Hot/Cold Aisle Containment System SRCTMTTLBM SRCTMTTLBM Telescopic Beam Kit for Hot/Cold Aisle Containment System

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.