Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2

Model Number: SRCTMTR750TL New


Aisle Containment System keeps hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.
  • Riser panels designed for extra-wide 750 mm rack enclosures
  • Fill gap between rack cabinets and aisle containment system’s telescopic beams
  • Minor assembly required using the included hardware
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Riser Panels Designed for Extra-Wide 750 mm Server Racks
These SmartRack® riser panels attach to the underside of the Tripp Lite aisle containment system’s upper support beams. This is to fill the gap between the telescopic beams (SRCTMTTLBM, sold separately) and your rack cabinets. All necessary installation hardware is included. The 6U SRCTMTR750TL measures 750 millimeters (30 inches) wide and 265 millimeters (10.4 inches) high to fit 42U standard-width rack enclosures.
Tripp Lite’s Aisle Containment System Manages Airflow for More Cooling Efficiency
Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs. Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.

Typical Applications

  • Provide a semi-airtight seal to prevent hot and cold air from mixing within a contained aisle in your data center or server room

Package Includes

  • (2) Riser panels
  • (2) M6 x 16 screws
  • (2) M6 hex nuts
  • (4) M6 x 12 self-tapping screws
  • (6) M6 washers
  • Installation guide

System Requirements

  • SRCTMTTLBM Beam Kit
  • SRCTMTFRM Frame End Kit
  • SRCTMTSDD Sliding Double-Door Kit
  • SRCTMTCVR750 Static Roof Panel Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240293
Component TypeRiser Panel
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 38.50 x 38.50
Rack Compatibility750 mm (Wide)
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Aisle Containment System
  Model Number Description
SRCTMTCVR600 | Aisle Containment System SRCTMTCVR600 Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks
SRCTMTCVR750 | Aisle Containment System SRCTMTCVR750 Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks
SRCTMTFRM | Aisle Containment System SRCTMTFRM Frame End Kit for Hot/Cold Aisle Containment System
SRCTMTR600SH | Aisle Containment System SRCTMTR600SH Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
SRCTMTR600TL | Aisle Containment System SRCTMTR600TL Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
SRCTMTR750SH | Aisle Containment System SRCTMTR750SH Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
SRCTMTSDD | Aisle Containment System SRCTMTSDD Sliding Double-Door Kit for Hot/Cold Aisle Containment System
SRCTMTTLBM | Aisle Containment System SRCTMTTLBM Telescopic Beam Kit for Hot/Cold Aisle Containment System

Resources & Downloads

support icon

Do you own a
SRCTMTR750TL

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.