Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

Power Management Tools - External SNMP Webcard Module


  • External SNMP/Web management accessory card module
  • Simple installation and setup
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SNMPWEBSOLOHV

Have a Question?
Contact Us

Overview

Tripp Lite's SNMPWEBSOLOHV allows network users to operate the APSX6048VRNET Inverter/Charger as a managed device on the network. The SNMPWEBSOLOHV enables remote monitoring of the inverter/charger using an SNMP network management platform or a web browser and provides remote viewing of status information. Optional ENVIROSENSE module provides remote temp/humidity monitoring and a dry contact interface to control and monitor alarm, security and telecom devices.

Features

  • Makes APSX6048VRNET a managed device on the network using SNMP network management platform or a web browser
  • Enables remote APS monitoring and control in racks, computer rooms and data center environments

Package Includes

  • SNMPWEBSOLOHV
  • Software CD
  • Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332165183
PHYSICAL
Shipping Dimensions (hwd / in.)3.60 x 6.10 x 7.30
Shipping Weight (lbs.)1.80
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the SNMPWEBSOLOHV model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.