Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Swivel/Tilt Wall Mount for 26" to 55" TVs and Monitors

Model Number: DWM2655M


Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
  • Fits most flat-panel displays from 26 to 55 in.
  • One-touch adjustment for comfortable viewing
  • 120° swivel, -15° to +15° tilt and -5° to +5° screen adjustment
  • Supports up to 110 lb.
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The VESA-compliant DWM2655M Swivel/Tilt Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 26 to 55 inches.

Adjust the display’s viewing angle to fit your environment and comfort level. A 120° swivel, -15° to +15° tilt and -5° to +5° screen level adjustment capability minimizes glare and provides comfortable viewing from multiple angles.

Durable all-metal frame with scratch-resistant powder-coated finish supports up to 110 pounds. Mounting hardware included. Built-in bubble level allows accurate display leveling. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm and 400 x 400 mm

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 26 to 55 in.
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Viewing angle adjusts to fit your environment and comfort level
  • Mounting hardware included

Convenient One-Touch Adjustment
  • 120° swivel, -15° to +15° tilt and -5° to +5° screen level adjustment capability provides comfortable viewing from multiple angles

Durable Metal Construction
  • Supports up to 110 lb.
  • Scratch-resistant powder-coated finish blends with any décor
  • Built-in bubble level allows accurate display leveling

VESA Compliance
  • Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm and 400 x 400 mm


Package Includes

  • DWM2655M Swivel/Tilt Wall Mount for 26" to 55" TVs and Monitors
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 30 screws
  • (4) M8 x 20 screws
  • (4) M8 x 30 screws
  • (4) Washers
  • (8) Small spacers
  • (4) Big spacers
  • (6) Anchor bolts
  • (6) Concrete anchors
  • (6) D6 washers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183637
PHYSICAL
ColorBlack
Degrees of Motion-15/+15 Tilt; 120 Swivel; -5/+5 Level Adjustment
Material of ConstructionSteel
Maximum Screen Size (in.)55
Maximum Weight Capacity (lbs.)110
Min/Max Arm Extension (in.)4.92 min to 20.27 max
Minimum Screen Size (in.)26
MotionFull
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)4.60 x 21.90 x 9.20
Shipping Weight (lbs.)18.60
Unit Dimensions (hwd / in.)8 x 20.28 x 7.67
Unit Weight (lbs.)18.45
VESA Pattern (mm)  100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DWM2655M model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P504-006-SM | Digital Signage & Audio/Video P504-006-SM Low-Profile VGA High-Resolution RGB Coaxial Cable with Audio, (HD15 and 3.5mm M/M), 6 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P568-006-RA2 | Digital Signage & Audio/Video P568-006-RA2 High Speed HDMI Cable with 2 Right Angle Connectors, Digital Video with Audio (M/M), 6 ft.
P568-006-SW | Digital Signage & Audio/Video P568-006-SW High Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft.
B140-1A1-WP | Digital Signage & Audio/Video B140-1A1-WP DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 at 60Hz, Up to 200 ft., TAA
B140-1P1-WP-1 | Digital Signage & Audio/Video B140-1P1-WP-1 DVI over Cat5/Cat6 Passive Extender Wallplate Kit, Transmitter and Receiver, 1920x1080 60Hz, Up to 100 ft., TAA
Faceplates & Boxes
  Model Number Description
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA

Resources & Downloads

support icon

Do you own a
DWM2655M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.