Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.

  • Fits most flat-panel displays from 17 to 42 in.
  • One-touch adjustment for comfortable viewing
  • 180° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
  • Supports up to 44 lbs (19.9 kgs)
  • 5-year limited warranty

Overview

The VESA-compliant DWM1742S Swivel/Tilt Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 17 to 42 inches.
The full-motion swivel arm can be independently adjusted for angle and height to give you maximum flexibility in positioning your display to fit your environment and comfort level. An 180° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability minimizes glare and provides comfortable viewing from multiple angles.
Durable all-metal frame with soft rubber-feel finish supports up to 44 lbs (19.9 kgs). Comes fully assembled for quick mounting to the wall with included hardware. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm and 200 x 200 mm.

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 17 to 42 in.
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Full-motion swivel arm adjusts independently for angle and height
  • Mounting hardware included
Convenient One-Touch Adjustment
  • 180° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability provides comfortable viewing from multiple angles
Durable Metal Construction
  • Supports up to 44 lbs (19.9 kgs)
  • Soft rubber-feel finish
  • Fully assembled for immediate installation
  • Display cables attach to mount to reduce clutter
VESA Compliance
  • Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm and 200 x 200 mm

Package Includes

  • DWM1742S Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors
  • (4) M4 x 14 screws
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M8 x 20 screws
  • (4) D5 washers
  • (4) D8 washers
  • (8) Small spacers
  • (3) Anchor bolts
  • (3) Concrete anchors
  • Wrench
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183569
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack; Silver
Material of ConstructionSteel
VESA Pattern (mm)  100x100; 100x200; 200x100; 200x200
MotionFull
Mounting LocationWall
Degrees of Motion-15/+15 Tilt; 180 Swivel; -3/+3 Level Adjustment
Minimum Screen Size (in.)17
Maximum Screen Size (in.)42
Maximum Weight Capacity (lbs.)44
Min/Max Arm Extension (in.)2.16 min to 22.85 max
Number of Displays1
Shipping Dimensions (hwd / in.)3.60 x 19.60 x 15.70
Shipping Weight (lbs.)10.40
Unit Dimensions (hwd / in.)7.480 x 22.870 x 9.050
Unit Weight (lbs.)10.51
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P560-006 P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) P568-006-RA2 P568-006-RA2 High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) P568-006-SW P568-006-SW High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.