Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Fixed Wall Mount for 13" to 27" TVs and Monitors

Model Number: DWF1327M


Low-profile mount hangs a flat-panel television, monitor or other display on the wall. Ideal for classrooms, boardrooms, hotels, bars and restaurants.
  • Fits most flat-panel displays from 13 to 27 in.
  • Hangs out of sight for a sleek, professional appearance
  • Fully assembled for quick installation
  • Supports up to 88 lb.
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The VESA-compliant DWF1327M Fixed Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 13 to 27 inches. The low-profile mount is concealed behind the display to give a sleek, professional appearance. The durable all-metal frame with scratch-resistant powder-coated finish supports up to 88 pounds. Comes fully assembled for quick mounting to the wall with included hardware. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 50 x 50 mm, 75 x 75 mm, 75 x 100 mm, 75 x 200 mm, 100 x 75 mm, 100 x 100 mm, 100 x 200 mm, 200 x 75 mm, 200 x 100 mm, and 200 x 200 mm.


Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 13 to 27 in.
  • Ideal for classrooms, boardrooms, hotels, bars and restaurants
  • Mounts out of sight behind display for sleek, professional appearance
  • Mounting hardware included

Durable Metal Construction
  • Supports up to 88 lb.
  • Scratch-resistant powder-coated finish
  • Fully assembled for immediate installation

VESA Compliance
Supports the following VESA mounting hole patterns: 50 x 50 mm, 75 x 75 mm, 75 x 100 mm, 75 x 200 mm, 100 x 75 mm, 100 x 100 mm, 100 x 200 mm, 200 x 75 mm, 200 x 100 mm, and 200 x 200 mm.

Package Includes

  • DWF1327M Fixed Wall Mount for 13" to 27" TVs and Monitor
  • (2) M5 x 10 screws
  • (4) M5 x 14 screws
  • (4) M4 x 14 screws
  • (4) D5 washers
  • (2) Anchor bolts
  • (2) Concrete anchors
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183484
PHYSICAL
ColorBlack
Degrees of MotionFixed
Material of ConstructionSteel
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)88
Min/Max Arm Extension (in.)N/A
Minimum Screen Size (in.)13
MotionFixed
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)5.71 x 5.31 x 0.79
Shipping Weight (lbs.)1.43
Unit Dimensions (hwd / in.)4.72 x 5.51 x .56
Unit Weight (lbs.)1.43
VESA Pattern (mm)  100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 50x50; 75x100; 75x200; 75x75
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DWF1327M model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P568-006-RA2 | Digital Signage & Audio/Video P568-006-RA2 High Speed HDMI Cable with 2 Right Angle Connectors, Digital Video with Audio (M/M), 6-ft.
P568-006-SW | Digital Signage & Audio/Video P568-006-SW High Speed HDMI Cable with Swivel Connectors, Ultra HD 4K x 2K, Digital Video with Audio (M/M), 6-ft.
Network Panels, Jacks & Hardware
  Model Number Description
N042-001-WH | Network Panels, Jacks & Hardware N042-001-WH 2-Port Dual Outlet RJ45 Universal Keystone Face Plate / Wall Plate, White, TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.