Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects 2 Thunderbolt 3 devices, including MacBooks and Chromebooks, for charging them or transmitting 4K video at 40 Gbps speeds.
  • Thunderbolt 3 cable is compatible with all USB-C and Thunderbolt 3 devices
  • Supports Thunderbolt 3 speeds up to 40 Gbps—4x faster than USB 3.1 Gen 2
  • Provides 5A (100W) power output for charging and powering large-capacity mobile devices
  • Reversible Thunderbolt 3 plugs connect in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Active Cable Connects Thunderbolt 3 Devices, Including MacBooks and Chromebooks
This Thunderbolt 3 cable allows you to connect one Thunderbolt 3-enabled device to another, including MacBooks, Ultrabooks, Chromebooks, external hard drives and docking stations. It transmits full 4K x 2K (3840 x 2160 at 60 Hz) DisplayPort video when used with Thunderbolt 3-enabled monitors. The cable’s one-meter length makes it easy to carry in your briefcase or laptop bag for quick video connections and file transfers on the go.
Charges Devices and Transfers Data 4 Times Faster Than USB 3.1 Gen 2
The MTB3-01M-5A-AB supports bidirectional Thunderbolt 3 data transfer speeds up to a sizzling 40 Gbps, which is four times as fast as USB 3.1 Gen 2, making it an ideal cable for downloading 4K video files and transmitting them to a 4K monitor or television with a Thunderbolt 3-enabled input. Transceivers in each connector regulate the transfer of data throughout the entire length of the active cable. The PD Charging 2.0 cable also provides power output up to 5 amps (100 watts), which is sufficient for fast-charging, syncing and powering most large-capacity devices.
Reversible Thunderbolt 3 Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible Thunderbolt 3 male connectors plug into a Thunderbolt 3 or USB-C port in either direction for a fumble-free connection every time. Note: both ends must be connected to a Thunderbolt 3 port to achieve 40 Gbps transfer speeds.

System Requirements

  • Devices with Thunderbolt 3 or USB-C ports (40 Gbps speeds possible only through Thunderbolt 3)

Package Includes

  • MTB3-01M-5A-AB Thunderbolt 3 Cable, M/M, 1 m, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332242006
TechnologyThunderbolt
POWER
Power Consumption (Watts)1.5
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Side A - Connector 1THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1THUNDERBOLT 3 (Type-C MALE)
Connector PlatingNickel
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Outer Diameter (OD)+/- 4.75 mm
Cable Length (ft.)3.3
Cable Length (in.)39.4
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity25% ~ 85% RH
Power Provided to Connected Device(s)5A (100W) Power Delivery
FEATURES & SPECIFICATIONS
Data Transfer Rate40 Gbps
Displayport Specification1.2
STANDARDS & COMPLIANCE
Product CertificationsUL Listed
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (International)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.