Thunderbolt 3 Dock, Dual Display - 4K 60 Hz, UHD, HDMI, DP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 60W PD Charging
- Connects 2 displays at the same time for multitasking and increasing productivity
- Supports true 4K @ 60 Hz video resolutions as specified in HDMI 2.0
- Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
- Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
- USB-A and USB-C data ports allow connection of flash drives and other peripherals
- 3-year limited warranty
MTB3-DOCK-02 New
Have a Question?
Features
Typical Applications
- Extend or mirror your MacBook or EliteBook on multiple displays to aid in multitasking and increase productivity
- Transfer files from one Thunderbolt 3 device to another at 40 Gbps
- Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
- Connect a microphone/headset to record a podcast and speakers to listen to music
Package Includes
- MTB3-DOCK-02 Thunderbolt 3 Dock, Dual Display, Black
- Thunderbolt 3 cable (M/M), 1.6 ft.
- External power supply (Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A)
- Owner’s manual
System Requirements
- Source device with Thunderbolt 3 port that supports USB DisplayPort Alternate Mode and DisplayPort MST Mode (see owner’s manual for details)
- Display device(s) with HDMI, VGA or DisplayPort input*
Specifications
OVERVIEW
UPC Code | 037332248459 |
Product Type | Docking Station |
Technology | DisplayPort; HDMI; Thunderbolt; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); VGA/SVGA |
Host Connector | THUNDERBOLT 3 (Type-C MALE) |
VIDEO
Number of Monitors Supported | 2 |
Video Ports | DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE) |
Video Ports Detail | DisplayPort 1.2; HDMI 2.0; HDCP 1.4; HDCP 2.2 |
Resolutions Supported | DisplayPort: 4K 60Hz (3840 x 2160) HDMI: 4K 60Hz (3840 x 2160) VGA: 1920 x 1200 60Hz |
Max Supported Video Resolution | DisplayPort: 4096 x 2160 (4K x 2K) @ 60 Hz; HDMI: 4096 x 2160 (4K x 2K) @ 60 Hz; VGA: 1920 x 1080 @ 60 Hz |
Extended Mode | Yes |
Extended Mode Details | 1x DP (4K 60Hz) + 1x HDMI (4K 60Hz) 1x DP (4K 60Hz) + 1x VGA (1080p) |
Mirror Mode | Yes |
Mirror Mode Details | 1x DP (4K 60Hz) + 1x HDMI (4K 60Hz) 1x DP (1080p) + 1x VGA (1080p) |
Max Supported Color Depth | 36-bit Deep Color |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Ports | (2) 3.5MM (FEMALE) |
Audio Ports Detail | Mini stereo jack, one is for headphones or headphones/microphone combo) and the other is audio out (speakers) |
Audio Specification | (x1) 3.5mm Stereo/Microphone Jack; (x1) 3.5mm Stereo jack |
DATA
Data Ports | (1) USB C (FEMALE); (4) USB A (FEMALE) |
Data Ports Detail | (1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 2.0 |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
Maximum Input Amps | 3 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 5-15P North America |
Bus Powered | No |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 3.0A |
External Power Supply Output Specs (V / A) | 20V / 6A |
External Power Supply Cord Length (ft.) | 4 |
External Power Supply Cord Length (m.) | 1.2 |
External Power Supply DC Barrel Connector Specs | OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CCC; CE; GS; PSE; TUV; UL; cUL |
USB Power Delivery (PD) Charging Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White (Power) and Orange (Activity) |
CHARGING
Charging Ports | Supports 60W (20V 3A) Power to Host Computer |
Total Charging Watts | 60 |
PHYSICAL
Color | Gray |
Material of Construction | Aluminum, Zinc Alloy |
Shipping Dimensions (hwd / in.) | 2.50 x 10.43 x 7.09 |
Shipping Weight (lbs.) | 1.30 |
Unit Dimensions (hwd / in.) | 0.87 x 3.46 x 7.68 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.948 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113°F (0 to 45°C) |
Storage Temperature Range | 32 to 158°F (0 to 70°C) |
Operating Humidity Range | 10% to 85% RH (No Condensation) |
Storage Humidity Range | 5% to 90% RH (No Condensation) |
Power Provided to Connected Device(s) | 20V/3A (60W) to Host Device |
COMMUNICATIONS
Network Speed | Gigabit Ethernet (10/100/1000) |
IEEE Standards Supported | 802.3ab |
CONNECTIONS
Ports | 13 |
Dock Connectors | DISPLAYPORT, HDMI, VGA, RJ45 LAN, 2X USB2.0A, 2X 3.5MM, USB-C, 2X USB3.0A |
Side A - Connector 1 | THUNDERBOLT 3 (Type-C FEMALE) |
Side A - Connector 2 | (2) USB 3.0 A (FEMALE) |
Side A - Connector 3 | USB C (FEMALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
Side B - Connector 4 | USB C (FEMALE) |
Side B - Connector 5 | (2) USB 3.0 A (FEMALE) |
Side B - Connector 6 | (2) 3.5MM (FEMALE) |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDMI Specification | 2.0 |
HDCP Specification | 2.2 |
USB Hub Ports | Yes |
Number of USB Hub Ports | 5 |
USB Specification | USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps) |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
Thunderbolt Specification | Thunderbolt 3 (up to 40Gbps short or active cables) |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) |
![]() |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) |
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P566-003 | HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P580-003 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P566-006 | HDMI to DVI Cable, Digital Monitor Adapter Video Converter Cable (HDMI to DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P566-010 | HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-003 | USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) |
![]() |
U322-010 | USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) |
![]() |
U420-003 | USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Thunderbolt & Firewire
Model Number | Description | |
---|---|---|
![]() |
MTB3-01M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black |
![]() |
MTB3-02M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black |
Resources & Downloads
Documentation
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.