Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Thunderbolt 3 Dock, Dual Display - 8K DisplayPort, USB 3.2 Gen 2, USB-A/C Hub, Memory Card, GbE, 60W PD Charging


Turns your MacBook Pro or Windows laptop into a 10-port workstation capable of transmitting 8K video.
  • Connects 2 displays at the same time for multitasking and increasing productivity
  • Transmits 8K video (7680 x 4320) @ 30 Hz to a single display for professional users
  • Can operate with Thunderbolt 3 or USB-C Multi-Function DisplayPort (MFDP) host
  • Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
  • USB 3.2 Gen 2 data ports allow connection of flash drives and other peripherals
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

MTB3-DOCK-03 New

Have a Question?
Contact Us

Features

Thunderbolt 3 Dock Turns Your MacBook Pro into a 10-Port 8K Workstation
This Thunderbolt 3 docking station dramatically expands the potential of your MacBook Pro or Windows laptop by adding 10 ports to its Thunderbolt 3 or USB-C MFDP port. Not only does the MTB3-DOCK-03 allow you to transmit 8K video to one display or 4K video to two displays, you can also add USB peripherals, record a podcast, connect to a Gigabit Ethernet network, charge your laptop and more, all at the same time.
Supports DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the included Thunderbolt 3 cable to a source device that supports DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Thunderbolt 3 Supports Blisteringly Fast 40 Gbps Data Transfer Speeds
The included Thunderbolt 3 cable supports bidirectional speeds up to 40 Gbps, which is eight times faster than USB 3.0, four times faster than Thunderbolt 1 and twice as fast as Thunderbolt 2. With dual 20 Gbps channels moving data both directions at the same time, the MTB3-DOCK-03 is perfectly suited for 4K video streaming and editing on two monitors, as well as transferring large RAW video or CAD files. When connected to a host computer’s USB-C MFDP port, the cable supports 26.2 Gbps speeds.
DisplayPort Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting the included Thunderbolt 3 cable to a source that supports DisplayPort MST Mode, you may connect two displays simultaneously (DP & USB-C) at resolutions of 8K (30 Hz) plus 4K (30 Hz) or both displays at 4K (60 Hz). This allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall.
Transmits Crystal-Clear 8K and 4K Video for Professional Editing and Digital Signage
Both the DisplayPort and Thunderbolt 3 video ports can achieve resolutions up to 8K (7680 x 4320) at 30 Hz, when used with a Thunderbolt 3-enabled source computer and Thunderbolt 3 cable. When used with an MFDP-enabled source computer, the DisplayPort connector’s maximum resolution is 4K (3840 x 2160) at 60 Hz. The Thunderbolt 3 port also allows daisy-chaining up to six devices, including RAID memory and other storage devices.
USB Ports Connects Keyboards, Thumb Drives and Other USB Peripherals
Two USB-A hub ports and one USB-C port accept USB peripherals, such as flash drives, mice, keyboards, external hard drives and printers. All three support lightning-fast USB 3.2 Gen 2 data transfer rates up to 10 Gbps and are backward compatible with previous USB generations. The USB-C port supports USB charging up to 5V 1.5A. One USB-A port supports BC 1.2 charging speeds up to 5V 1.5A. The other supports charging up to 5V 900mA.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Stereo Audio Equipment for Recording and Playback
This Thunderbolt 3 docking station contains one 3.5 mm mini stereo jack, convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Allows External Memory Access
The memory card slots support Micro SD and SD cards for transferring data to and from your connected computer or laptop. Both slots may be used at the same time.
Included Thunderbolt 3 Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible Thunderbolt 3 male connector plugs into its port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Thunderbolt 3 dock is specifically designed for use with the MacBook Pro or Windows laptop equipped with a Thunderbolt 3 port. It requires no extra software to be downloaded and installed. Simply plug the included power adapter into a standard AC outlet, and connect the included Thunderbolt 3 cable to your computer’s Thunderbolt 3 or USB-C MFDP port.

Typical Applications

  • Extend or mirror your MacBook Pro or Windows laptop on multiple displays to aid in multitasking and increase productivity
  • Edit HDR production video or digital photos using an 8K monitor
  • Transfer files from one Thunderbolt 3 device to another at 40 Gbps
  • Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
  • Connect a microphone/headset to record a podcast or speakers to listen to music

Package Includes

  • MTB3-DOCK-03 Thunderbolt 3 Dock, Dual Display
  • Thunderbolt 3 cable (M/M), 1.6 ft.
  • External power supply (Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A)
  • Owner’s manual

System Requirements

  • Source device with Thunderbolt 3 port that supports DisplayPort MST Mode or USB-C port that supports Multi-Function DisplayPort
  • Display device with Thunderbolt 3 or DisplayPort input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332250322
Product TypeDocking Station
TechnologyDisplayPort; Thunderbolt; USB; USB 3.1 (Gen 2)
Host ConnectorTHUNDERBOLT 3 (Type-C MALE); USB C (MALE)
VIDEO
Number of Monitors Supported2
Video PortsTHUNDERBOLT 3 (Type-C FEMALE); DISPLAYPORT (FEMALE)
Video Ports DetailDisplayPort 1.4
Resolutions SupportedThunderbolt 3: 8K 30Hz (7680 x 4320) DisplayPort: 8K 30Hz (7680 x 4320)
Max Supported Video Resolution7680 x 4320 (8K) @ 30 Hz (Thunderbolt 3); 3840 x 2160 (4K x 2K) @ 60 Hz (MFDP)
Extended ModeYes
Extended Mode Details
For Thunderbolt 3 Source:
1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
For USB-C MFDP Source:
1x DP (4K 60Hz) + 1x ThunderBolt 3 (4K 60Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
Mirror ModeYes
Mirror Mode Details
For Thunderbolt 3 Source:
1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
For USB-C MFDP Source:
1x DP (4K 60Hz) + 1x ThunderBolt 3 (4K 60Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
AUDIO
Audio Ports3.5MM (FEMALE)
Audio Ports DetailMini stereo jack supports speakers or headphones
Audio SpecificationSupports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz
DATA
Data Ports(1) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Detail(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - ThunderBolt 3 (40 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots Detail
SD 4.0 and Micro SD 4.0
Both card readers can be used at the same time
INPUT
Maximum Input Amps3.0
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Plug(s)NEMA 5-15P North America
Bus Powered  No
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 3.0A
External Power Supply Output Specs (V / A)20V / 6A
External Power Supply Cord Length (ft.)4
External Power Supply Cord Length (m.)1.2
External Power Supply DC Barrel Connector SpecsOD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsCCC; CE; GS; PSE; TUV; UL; cUL
USB Power Delivery (PD) Charging SupportNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Transmitting Data)
CHARGING
Charging Ports / Amps1.5A
Charging PortsSupports 60W (20V 3A) Power to Host Computer; USB-A: 5V 1.5A (7.5W)
Total Charging Watts60
PHYSICAL
ColorBlack; Silver
Material of ConstructionPC, ABS, Aluminum
Shipping Dimensions (hwd / in.)2.44 x 9.72 x 6.85
Unit Dimensions (hwd / in.)0.69 x 3.15 x 5.83
Unit Packaging TypeBox
Unit Weight (lbs.)0.5952
ENVIRONMENTAL
Operating Temperature Range32 to 113°F (0 to 45°C)
Storage Temperature Range32 to 158°F (0 to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)5V/1.5A (7.5W) Output per BC1.2 USB Port
COMMUNICATIONS
Network SpeedGigabit Ethernet (10/100/1000)
CONNECTIONS
Dock ConnectorsDISPLAYPORT, THUNDERBOLT 3, USB-C CHARGING, RJ45 LAN, MICRO SD, SD, 3.5MM, 2X USB3.0A, USB-C
Side A - Connector 1THUNDERBOLT 3 (Type-C FEMALE)
Side A - Connector 2THUNDERBOLT 3 (Type-C FEMALE)
Side A - Connector 3DISPLAYPORT (FEMALE)
Side A - Connector 4RJ45 (FEMALE)
Side B - Connector 1THUNDERBOLT 3 (Type-C FEMALE)
Side B - Connector 2MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 33.5MM (FEMALE)
Side B - Connector 4(2) USB A (FEMALE); USB Type-C (FEMALE)
Side B - Connector 5RJ45 (FEMALE)
Side B - Connector 6DISPLAYPORT (FEMALE)
Side A - Connector 5USB A (FEMALE)
FEATURES & SPECIFICATIONS
Displayport Specification1.4
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
SD Card SpecificationMicro SD; SD
Thunderbolt SpecificationThunderbolt 3 (up to 40Gbps short or active cables)
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m)
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m)
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m)
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft. (4.57 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2-5A U420-003-G2-5A USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-C03-G2-5A U420-C03-G2-5A USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Thunderbolt & Firewire

  Model Number Description
Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black MTB3-01M-5A-AB MTB3-01M-5A-AB Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black
Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black MTB3-02M-5A-AB MTB3-02M-5A-AB Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.