Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1 m (3.3 ft.), Black

Model Number: MTB3-01M-5A-B New


Connects 2 Thunderbolt 3 devices, including MacBooks and Chromebooks, for charging them or transmitting 4K video at 20 Gbps speeds.

  • Thunderbolt 3 cable is compatible with all USB-C and Thunderbolt 3 devices
  • Supports Thunderbolt 3 speeds up to 20 Gbps—2x faster than USB 3.1 Gen 2
  • Provides 5A (100W) power output for charging and powering large-capacity mobile devices
  • Reversible Thunderbolt 3 plugs connect in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty
HAVE A QUESTION?
Contact Us

Features

Passive Cable Connects Thunderbolt 3 Devices, Including MacBooks and Chromebooks
This Thunderbolt 3 cable allows you to connect one Thunderbolt 3-enabled device to another, including MacBooks, Ultrabooks, Chromebooks, external hard drives and docking stations. It transmits full 4K x 2K (3840 x 2160 at 60 Hz) DisplayPort video and works with existing DisplayPort monitors. The cable’s one-meter length makes it easy to carry in your briefcase or laptop bag for quick video connections and file transfers on the go.

Charges Devices and Transfers Data 2 Times Faster Than USB 3.1 Gen 2
The MTB3-01M-5A-B cable supports bidirectional Thunderbolt 3 data transfer speeds up to a whopping 20 Gbps, which is twice as fast as USB 3.1 Gen 2. The PD Charging cable also provides power output up to 5 amps (100 watts), which is sufficient for fast-charging, syncing and powering most large-capacity devices. 

Reversible Thunderbolt 3 Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible Thunderbolt 3 male connectors plug into a Thunderbolt 3 or USB-C port in either direction for a fumble-free connection every time. Note: both ends must be connected to a Thunderbolt 3 port to achieve 20 Gbps transfer speeds.

Typical Applications

  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
  • Bridge two Thunderbolt 3-enabled notebooks for migrating data or setting up a peer-to-peer network
  • Stream 4K video from your MacBook or Chromebook to a monitor or television with a DisplayPort input
  • Connect a DisplayPort monitor or laptop to an external GPU box for playing graphics-intensive 4K video games

Package Includes

  • MTB3-01M-5A-B Thunderbolt 3 Cable, M/M, 1 m, Black

System Requirements

  • Devices with Thunderbolt 3 or USB-C ports (20 Gbps speeds possible only through Thunderbolt 3)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241993
INPUT
Cable Length (ft.)3.3
Cable Length (in.)39
Cable Length (cm)100
PHYSICAL
Cable Outer Diameter (OD)+/- 4.8 mm
ColorBlack
ENVIRONMENTAL
Operating Temperature Range32 to 122F (0 to 50C)
Storage Temperature Range-4 to 185F (-20 to 85C)
Relative Humidity25% ~ 85% RH
Power Consumption (Watts)Under 20mW
Power Provided to Connected Device(s)5A (100W) Power Delivery
CONNECTIONS
Side A - Connector 1(1) USB C (MALE)
Side B - Connector 1(1) USB C (MALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60 Hz
Displayport Specification1.2
USB Power Delivery (PD) Charging SupportYes
TechnologyDisplayPort; Thunderbolt; USB 3.1 (Gen 2)
USB Power Delivery (PD) Charging Specification2.0
YES/NO WEB CATEGORY PAGE FILTERS
Video Transmission SupportedYes
SPECIAL FEATURES
Data Transfer Rate20 Gbps
High VoltageNo
Heavy-DutyNo
Locking PlugNo
CERTIFICATIONS
CertificationsTested to RoHS, REACH, CE, FCC and UL
WARRANTY
Product Warranty Period (International)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
MTB3-01M-5A-B

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.