Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1.5 m (5 ft.), Black


Connects 2 Thunderbolt 3 devices, including MacBooks and Chromebooks, for charging them or transmitting 4K video at 20 Gbps speeds.
  • Thunderbolt 3 cable is compatible with all USB-C and Thunderbolt 3 devices
  • Supports Thunderbolt 3 speeds up to 20 Gbps—2x faster than USB 3.1 Gen 2
  • Provides 5A (100W) power output for charging and powering large-capacity mobile devices
  • Reversible Thunderbolt 3 plugs connect in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

MTB3-01M5-5A-B

Have a Question?
Contact Us

Features

Passive Cable Connects Thunderbolt 3 Devices, Including MacBooks and Chromebooks
This Thunderbolt 3 cable allows you to connect one Thunderbolt 3-enabled device to another, including MacBooks, Ultrabooks, Chromebooks, external hard drives and docking stations. It transmits full 4K x 2K (3840 x 2160 at 60 Hz) DisplayPort video and works with existing DisplayPort monitors. The cable’s 1.5-meter length makes it easy to carry in your briefcase or laptop bag for quick video connections and file transfers on the go.
Charges Devices and Transfers Data 2 Times Faster Than USB 3.1 Gen 2
The MTB3-01M5-5A-B supports bidirectional Thunderbolt 3 data transfer speeds up to a whopping 20 Gbps, which is twice as fast as USB 3.1 Gen 2. The PD Charging cable also provides power output up to 5 amps (100 watts), which is sufficient for fast-charging, syncing and powering most large-capacity devices. 
Reversible Thunderbolt 3 Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible Thunderbolt 3 male connectors plug into a Thunderbolt 3 or USB-C port in either direction for a fumble-free connection every time. Note: both ends must be connected to a Thunderbolt 3 port to achieve 20 Gbps transfer speeds.

Typical Applications

  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
  • Bridge two Thunderbolt 3-enabled notebooks for migrating data or setting up a peer-to-peer network
  • Stream 4K video from your MacBook or Chromebook to a monitor or television with a DisplayPort input
  • Connect a DisplayPort monitor or laptop to an external GPU box for playing graphics-intensive 4K video games

Package Includes

  • MTB3-01M5-5A-B Thunderbolt 3 Cable, M/M, 1.5 m, Black

System Requirements

  • Devices with Thunderbolt 3 or USB-C ports (20 Gbps speeds possible only through Thunderbolt 3)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332242020
TechnologyDisplayPort; Thunderbolt; USB 3.1 (Gen 1)
INPUT
Cable Length (ft.)5
Cable Length (in.)59.1
Cable Length (cm)150
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
PHYSICAL
Cable Outer Diameter (OD)+/- 4.8 mm
ColorBlack
ENVIRONMENTAL
Operating Temperature Range32 to 122F (0 to 50C)
Storage Temperature Range-4 to 185F (-20 to 85C)
Relative Humidity25% ~ 85% RH
Power Consumption (Watts)Under 20mW
Power Provided to Connected Device(s)5A (100W) Power Delivery
CONNECTIONS
Side A - Connector 1(1) USB C (MALE)
Side B - Connector 1(1) USB C (MALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60 Hz
Displayport Specification1.2
SPECIAL FEATURES
Data Transfer Rate20 Gbps
High VoltageNo
Locking PlugNo
STANDARDS & COMPLIANCE
CertificationsTested to RoHS, REACH, FCC, CE and UL
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
MTB3-01M5-5A-B

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.