Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Toolless Coupler for Fiber Routing System, 240 mm (10 in.)


Raceway coupler connects 2 channel sections or other fittings in your data center’s or network closet’s fiber management system.
  • Allows you flexibility in creating your custom fiber optic cable routing system
  • Constructed from durable but lightweight PVC plastic
  • Easy to install with your fiber routing system with no tools needed
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRFC10CPL10

Have a Question?
Contact Us

Features

High-Impact PVC Coupler Helps You Create Custom Fiber Cable Routing Schemes
The SmartRack® SRFC10CPL10 connects two 240 mm channel sections or other fittings in your fiber routing system. Made from durable, lightweight PVC material, this coupler connects using the included hardware to help keep your fiber optic cable bundles neat and organized. Screws tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.

System Requirements

Requires 2 x 10 in. or 240 mm wide section from Tripp Lite's Fiber Routing System

Package Includes

  • Coupler, 240 mm
  • (8) Round shank screws
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240859
Product TypeCoupler
Accessory TypeCable Management Accessories
Cable Management System Component TypeCoupler
PHYSICAL
ColorYellow
Shipping Dimensions (hwd / in.)3.46 x 11.92 x 5.12
Unit Dimensions (hwd / in.)4.800 x 11.370 x 3.300
Unit Weight (lbs.)1.200
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
CertificationsRoHS; EIA-310
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRFC10CPL10 model support page.

Related Products

Cable Management

  Model Number Description
Toolless End Cap for Fiber Routing System, 240 mm (10 in.) SRFC10CAP SRFC10CAP Toolless End Cap for Fiber Routing System, 240 mm (10 in.)
Toolless Coupler for Fiber Routing System, 240 mm (10 in.) SRFC10CPL10 SRFC10CPL10 Toolless Coupler for Fiber Routing System, 240 mm (10 in.)
Toolless Trumpet Drop-Out Kit for Fiber Routing System, 240 mm (10 in.) SRFC10DROP SRFC10DROP Toolless Trumpet Drop-Out Kit for Fiber Routing System, 240 mm (10 in.)
Toolless Horizontal 90-Degree Elbow for Fiber Routing System, 240 mm (10 in.) SRFC10ELBOW SRFC10ELBOW Toolless Horizontal 90-Degree Elbow for Fiber Routing System, 240 mm (10 in.)
Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 240 mm (10 in.) SRFC10JUNT SRFC10JUNT Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 240 mm (10 in.)
Toolless Horizontal 4-Way Junction for Fiber Routing System, 240 mm (10 in.) SRFC10JUNT4 SRFC10JUNT4 Toolless Horizontal 4-Way Junction for Fiber Routing System, 240 mm (10 in.)
Toolless 45-Degree Up/Down Ramp Kit for Fiber Routing System, 240 mm (10 in.) SRFC10RAMP SRFC10RAMP Toolless 45-Degree Up/Down Ramp Kit for Fiber Routing System, 240 mm (10 in.)
Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1220 mm (10 x 5 x 48 in.) SRFC10STR48 SRFC10STR48 Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1220 mm (10 x 5 x 48 in.)
Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1830 mm (10 x 5 x 72 in.) SRFC10STR72 SRFC10STR72 Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1830 mm (10 x 5 x 72 in.)
Toolless Movable Waterfall Adapter Kit for Fiber Routing System, 130 mm SRFC4WTRFL SRFC4WTRFL Toolless Movable Waterfall Adapter Kit for Fiber Routing System, 130 mm
Toolless Movable Waterfall Adapter Kit with 36 in. Pipe for Fiber Routing System, 130 mm SRFC4WTRFL36 SRFC4WTRFL36 Toolless Movable Waterfall Adapter Kit with 36 in. Pipe for Fiber Routing System, 130 mm
Toolless Movable Waterfall Adapter Kit with 48 in. Pipe for Fiber Routing System, 130 mm SRFC4WTRFL48 SRFC4WTRFL48 Toolless Movable Waterfall Adapter Kit with 48 in. Pipe for Fiber Routing System, 130 mm
Toolless End Cap for Fiber Routing System, 120 mm (5 in.) SRFC5CAP SRFC5CAP Toolless End Cap for Fiber Routing System, 120 mm (5 in.)
Toolless Adapter Fitting for Fiber Routing System, 120 mm to 240 mm (5 in. to 10 in.) SRFC5CPL10 SRFC5CPL10 Toolless Adapter Fitting for Fiber Routing System, 120 mm to 240 mm (5 in. to 10 in.)
Toolless Coupler for Fiber Routing System, 120 mm (5 in.) SRFC5CPL5 SRFC5CPL5 Toolless Coupler for Fiber Routing System, 120 mm (5 in.)
Toolless Trumpet Drop-Out Kit for Fiber Routing System, 120 mm (5 in.) SRFC5DROP SRFC5DROP Toolless Trumpet Drop-Out Kit for Fiber Routing System, 120 mm (5 in.)
Toolless Horizontal 90-Degree Elbow for Fiber Routing System, 120 mm (5 in.) SRFC5ELBOW SRFC5ELBOW Toolless Horizontal 90-Degree Elbow for Fiber Routing System, 120 mm (5 in.)
Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 120 mm (5 in.) SRFC5JUNT SRFC5JUNT Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 120 mm (5 in.)
Toolless Horizontal 4-Way Junction for Fiber Routing System, 120 mm (5 in.) SRFC5JUNT4 SRFC5JUNT4 Toolless Horizontal 4-Way Junction for Fiber Routing System, 120 mm (5 in.)
Toolless 45-Degree Up/Down Ramp Kit for Fiber Routing System, 120 mm (5 in.) SRFC5RAMP SRFC5RAMP Toolless 45-Degree Up/Down Ramp Kit for Fiber Routing System, 120 mm (5 in.)
Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1220 mm (5 x 5 x 48 in.) SRFC5STR48 SRFC5STR48 Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1220 mm (5 x 5 x 48 in.)
Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1830 mm (5 x 5 x 72 in.) SRFC5STR72 SRFC5STR72 Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1830 mm (5 x 5 x 72 in.)

Documents & Downloads

support icon

Do you own a
SRFC10CPL10

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.