Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Toolless End Cap for Fiber Routing System, 120 mm (5 in.)

Part Number:  SRFC5CAP

Raceway end cap closes off the open end of a horizontal or vertical section of your data center’s or network closet’s fiber management system.
  • Allows you flexibility in creating your custom fiber optic cable routing system
  • Constructed from durable but lightweight PVC plastic
  • Easy to install with your fiber routing system with no tools needed
  • 5-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

High-Impact PVC End Cap Helps You Create Custom Fiber Cable Routing Schemes
The SmartRack® SRFC5CAP closes off an open end of a horizontal or vertical channel section in your fiber routing system. Made from durable, lightweight PVC material, this end cap connects using the included hardware. Screws and nuts tighten by hand with no tools required to help keep your fiber optic cables organized and complete a professional, finished look in your data center, network closet or industrial space.

System Requirements

Requires a 5 in. or 120 mm wide section from Tripp Lite's Fiber Routing System

Package Includes

  • End cap, 120 mm
  • (4) T-shaped screws
  • (4) Twist nuts
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240927
Product TypeEndcap
Accessory TypeCable Management Accessories
Cable Management System Component TypeEnd Cap
PHYSICAL
ColorYellow
Shipping Dimensions (hwd / in.)1.18 x 6.89 x 5.03
Unit Dimensions (hwd / in.)4.560 x 5.300 x 0.980
Unit Weight (lbs.)0.110
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.