Part Number: SRFC5JUNT
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- Requires 3 SRFC5CPL5 couplers (sold separately)
- 5-year limited warranty
Features
High-Impact PVC T-Junction Helps You Create 90-Degree Fiber Cable Routing Branches
The SmartRack® SRFC5JUNT connects to three channel sections or other fittings in your fiber routing system to create a 90-degree horizontal branch. Three of SRFC5CPL5 couplers (sold separately) are required to complete your installation. Made from durable, lightweight PVC material, this T-section connects using the couplers’ included hardware to help keep your fiber optic cable bundles neat and organized. Screws tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
System Requirements
- 3 x SRFC5CPL5 couplers (sold separately)
Package Includes
- Horizontal 90° T-junction, 120 mm
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332240989 |
Product Type | Junction |
Accessory Type | Cable Management Accessories |
Cable Management System Component Type | Junction |
PHYSICAL
Color | Yellow |
Shipping Dimensions (hwd / in.) | 14.56 x 10.63 x 5.11 |
Unit Dimensions (hwd / in.) | 4.645 x 13.900 x 10.100 |
Unit Weight (lbs.) | 1.466 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |