Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA
- Easy to terminate—no punchdown tool required
- Protective shielded housing reduces EMI/RFI interference
- Features a shutter / dust cap that protects from dust and contaminants when not in use
- Keystone design for use with wallplates, patch panels and surface mount boxes
- Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
- Meets all EIA/TIA Cat6a requirements
- This product is covered by a Lifetime Limited Warranty (coverage details)
N238-001-SH-TFA
Have a Question?
Overview
Features
- Ideal for wallplates, patch panels and surface-mount boxes
- Lets you terminate your Cat6a wall jack without using a punchdown tool
- Toolless punchdown connection compatible with 22-24AWG Solid Wire cabling
- RJ45 port compatible with all Shielded Cat6a cables
- Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
- Fully shielded housing cuts down on EMI/RFI interference that can damage or degrade data
- Features a shutter / dust cap that protects from dust and contaminants when not in use
- UL-listed
- Meets all EIA/TIA Cat6a requirements
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchasing
Specifications
OVERVIEW
UPC Code | 037332189967 |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N262-001-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m) |
![]() |
N262-003-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) |
![]() |
N262-005-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) |
![]() |
N262-007-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) |
![]() |
N262-010-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
![]() |
N262-014-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6, TAA |
Documents & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.