Part Number: TMC-6
- 6 outlets / 6-ft. cord
- 1440 joule rating
- Tel/modem surge protection
- Individual switches
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
Overview
The TOUCHMASTER COMPACT surge suppressor offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Heavy-grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more. TOUCHMASTER COMPACT offers six total outlets, six-foot (1.8-meter) cord and LEDs to warn of power and wiring problems. Heavy-grade AC suppression rated at 1440 joules shields equipment from surges and line noise. Attractive, slim design is perfect for use under desktop computer monitors or notebook computers. Individual switches offer power control over connected equipment.
Features
- 6 outlets
- 6-ft. (1.83 m) cord with space-saving right-angle plug
- Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment; 6-ft. (1.83 m) telephone cord included
- Surge suppression rating: 1440 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Diagnostic LEDs confirm suppressor "protection present" (green), "grounded" (red) status and "power on" (green)
- Always-on outlet provides power for equipment you always need on, even when the "master" switch is off
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Allows for the computer to be controlled by the "master" switch and other outlets to be controlled either the "master" switch or corresponding switch on the front panel
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332119117 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 84000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Includes 5 front panel AC power switches. 4 switches control individual outlets and 1 serves as a main power switch that controls all but the one marked "unswitched" on the back panel |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1440 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400V - UL Verified |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Form Factors Supported | Supports under monitor placement as a power control center for an entire PC system with peripherals |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 12.30 x 13.30 |
Shipping Weight (lbs.) | 3.30 |
Unit Dimensions (hwd / in.) | 1.750 x 11.500 x 12.000 |
Unit Weight (lbs.) | 2.8 |
Input Cord Color | Black |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 1449; UL 497A; UL 1363 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TMC-6 Protect It! Under-Monitor Surge Protector
https://tripplite.eaton.com/video/tmc-6-protect-it-under-monitor-surge-protector/52169
Product Images