Part Number: NB1003BK
This Model has been retired and has not been replaced. More information for the NB1003BK is available on the model support page
Overview
Features
- With its traditional good looks and versatility, this case offers all the compartments and overall comfort you need while traveling
Specifications
OVERVIEW
UPC Code | 037332126801 |
Accessory Type | Carrying Case/Bag |
PRODUCT OVERVIEW
Product Overview | Traditional Notebook Case |
PHYSICAL
Color | Black |
Material of Construction | Koskin |
Shipping Dimensions (hwd / in.) | 19.20 x 4.10 x 12.50 |
Shipping Weight (lbs.) | 4.10 |
Unit Dimensions (hwd / in.) | 15.000 x 17.000 x 5.000 |
Unit Weight (lbs.) | 4.5 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images