2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
Part Number: B126-002
Works with Tripp Lite’s B126-Series receivers to split a single HDMI signal into two separate signals, each on a single Cat5e/6 cable, to two projectors, monitors or televisions up to 150 ft. away.
- Perfect for digital signs, trade shows and retail settings
- Supports high-definition video resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound audio
- Works with all operating systems and HDMI video sources
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
The B126-002 2-Port HDMI over Cat5/Cat6 Extender/Splitter works with Tripp Lite B126-Series remote receivers to split a single HDMI audio/video signal into two separate signals. It's ideal for digital signs, trade shows, presentations, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source. It uses HDMI cable (see Tripp Lite's P568-Series) to connect to the source and Cat5e/6 cable to transmit to the remote monitors (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series).
When used with Tripp Lite's B126-1A0 or B126-1A0-WP-1 active remote receivers, the Extender/Splitter can extend a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p signal (60 Hz) up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m). With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 100-ft. (30.5 m) and a 1080p (60 Hz) signal up to 50-ft. (15.24 m) Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.
In addition to crystal-clear video, the B126-002 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.
Features
- Extends a 1080i (60 Hz) signal up to 175-ft. (53.34 m), a 1080p (60 Hz) signal up to 125-ft. (38.1 m) and a 3D signal up to 100-ft. (30.5 m) with each optional Tripp Lite B126-110 remote repeater
- Extends a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p (60 Hz) signal up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m) with Tripp Lite B126-1A0 or B126-1A0-WP-1 active remote receiver
- Extends a 1080i (60 Hz) signal up to 100-ft. (30.5 m) and a 1080p (60 Hz) signal up to 50-ft. (15.24 m) with Tripp Lite B126-1P0 or B126-1P0-WP-1 passive remote receiver
- Add up to 3 remote repeaters on each channel for maximum signal range
- Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to source with HDMI cable, such as Tripp Lite's P568-Series
- LEDs indicate at a glance when the unit is receiving power and an HDMI signal from the source
- Included mounting hardware lets you install the unit on a wall, rack or pole
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- For international use, a power supply with the appropriate plug type must be purchased separately.
Package Includes
- B126-002 2-Port HDMI over Cat5/Cat6 Extender/Splitter
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m))
- Mounting hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332157508 |
Product Type | Transceiver |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 2 |
Range Extension using other Tripp Lite product | 175ft @ 1080i 125ft @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 150 |
Maximum Signal Range Details | 200 ft @ 1080i 150 ft @ 1080p |
AUDIO
Audio Input | 3.5mm |
Audio Specification | Stereo Audio |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Transmitter end only (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Included Mounting Accessories | Wallmount |
Number of Displays | 2 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.00 x 7.00 x 6.40 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 1 x 2.5 x 3.6 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.19 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 200 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5e/Cat6 Cables |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; TUV; PSE; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA |
![]() |
B126-1A0 | HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-1A0-U | HDMI over Cat5/6 Extender, Pigtail-Style Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA |
![]() |
B126-1A0-WP-1 | HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-1P0 | HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA |
![]() |
B126-1P0-MINI | HDMI over Cat5/6 Passive Extender, Low-Profile Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA |
![]() |
B126-1P0-WP-1 | HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15 m), TAA |
![]() |
B126-2A0 | 2-Port HDMI over Cat5/6 Active Extender/Splitter, Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - B126-Series HDMI over Cat5 Extender/Splitter
https://www.tripplite.com/video/b126-series-hdmi-over-cat5-extender-splitter/51948
Product Images