2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA
Part Number: B140-202
Allows up to 2 DVI video sources to be independently switched to 2 UTP outputs
- Share two DVI sources between two monitors
- Supports DVI Single Link computer resolutions up to 1920 x 1200 @ 60Hz
- Transmits over inexpensive Cat5e/6 cable up to 200 ft.
- Plug-and-Play
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
- Share two DVI video sources between two monitors
- Supports DVI Single Link computer resolutions up to 1920 x 1200 @ 60Hz
- Allows either input to be routed to either output, or the one input signal to both outputs
- Transmits over a single Cat5e/6 cable to a remote monitor up to 200-ft. away
- HDCP and EDID compliant
- Plug-and-Play
- A B140-Series remote receiver is needed at each monitor
- Active (powered) and Passive (non-powered) Receivers available
- Use 24AWG Solid Wire Cat5e/6 patch for maximum video performance
- Further expand the range and number of monitors with B140-110 Daisy-Chain Repeaters
- Compliant with the Federal Trade Agreements Act ( TAA ) for GSA schedule purchases
System Requirements
- DVI video cards and DVI monitors
Package Includes
- B140-202 Local Transmitter Unit
- External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
- Mounting Hardware
- Remote Control
- Owners Manual
Specifications
OVERVIEW
UPC Code | 037332175861 |
Product Type | Extender Kit |
Technology | DVI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 200 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Transmitter Video Input | DVI-I |
Transmitter - Number of Video Outputs | 2 |
Range Extension using other Tripp Lite product | 175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 200 |
Maximum Signal Range Details | 200 ft @ 1024 x 768 XGA 150 ft @ 1920 x 1080 UXGA |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.4 |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Green); Output 1, 2 (Orange); RJ45 ports: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 2 |
Form Factor/Mounting Options | Box; Wall-mount |
Shipping Dimensions (hwd / in.) | 6.30 x 2.50 x 8.30 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 1.2 x 5.0 x 3.9 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.8 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 200 |
Max 480P Range (ft) | 200 |
Max 1440 x 900 Range (ft) | 200 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 200 |
Max 640 x 480 Range (ft) | 200 |
Max 800 x 600 Range (ft) | 200 |
Max 1600 x 1200 Range (ft) | 200 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B140-110 | DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA |
![]() |
B140-1A0 | DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA |
![]() |
B140-1A0-WP-1 | DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60 m) |
![]() |
B140-1P0 | DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images