Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA


Transmit a DVI-D single-link signal to 4 monitors up to 200 ft. away using a single Cat5/6 Ethernet cable.
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • For longer distances - Use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150-ft. (45.72 m), or a 1024 x 768 @ 60Hz signal up to 200-ft. (60.96 m)
  • For shorter distances - Use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50-ft. (15.24 m), or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m)
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Can further expand the range and number of monitors by adding B140-110 repeaters
  • Compatible with all operating systems
  • Plug and play, no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B140-004

Have a Question?
Contact Us

Overview

The B140-004 transmits a DVI-D Single-Link signal to four monitors up to 200-ft. (60.96 m) away using a single Cat5e/6 patch cable. To achieve maximum distance and resolution, use 24AWG Solid Wire Cat5e/6 cable (Tripp Lite's N202-Series). An additional DVI port is provided for the connection of a local monitor. This local DVI port can also be used to daisychain up to 3 units together, allowing for the connection of up to 13 monitors (12 remote, 1 local). Mounting hardware is included that allows the unit to be rackmounted, wallmounted or pole mounted. In addition, up to three units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB 19" rackmount bracket. The B140-004 is compatible with all operating systems, and is plug and play, with no software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Installation is simple. Connect the B140-004 transmitter to a DVI source using a Tripp Lite P561-Series DVI cable (not included). Connect a Tripp Lite B140-series receiver (not included) to each display using a Tripp Lite P561-Series DVI cable (not included). Finally, each remote receiver is connected to an RJ45 port on the B140-004 using a single Cat5e/6 cable.

For longer extension distances, use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150-ft. (45.72 m), or a 1024 x 768 @ 60Hz signal up to 200-ft. (60.96 m).

For shorter extension distances, use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m).

Further expand the range and number of monitors by using a B140-110 repeater unit. Add up to four remote units (three repeaters and one active receiver) to each channel of the B140-004, for a total of 4 displays per channel. (An active receiver should be the last unit in a channel) A 1920 x 1080 @ 60Hz signal can be extended up to 125-ft. (38.1 m) from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175-ft. (53.34 m)

Features

  • Transmit a DVI-D Single-Link signal to four monitors up to 200-ft. (60.96 m) away using a single Cat5e/6 patch cable
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • For longer distances - Use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150-ft. (45.72 m), or a 1024 x 768 @ 60Hz signal up to 200-ft. (60.96 m)
  • For shorter distances - Use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m)
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • An additional DVI port is provided for the connection of a local monitor. This local DVI port can also be used to daisychain up to 3 units together, allowing for the connection of up to 13 monitors (12 remote, 1 local).
  • Further expand the range and number of monitors by using a B140-110 repeater unit
  • Add up to four remote units (three repeaters and one active receiver) to each channel of the B140-004, for a total of 4 displays per channel. (An active receiver should be the last unit in a channel)
  • A 1920 x 1080 @ 60Hz signal can be extended up to 125-ft. (38.1 m) from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175-ft. (53.34 m)
  • HDCP compatible
  • Compatible with all operating systems
  • Plug and play; no software or drivers required
  • Mounting hardware is included that allows the unit to be rackmounted, wallmounted or pole mounted. In addition, up to three units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB 19" rackmount bracket.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B140-004 DVI Over Cat5 Extender/Splitter, 4-Port Local Transmitter Unit
  • 1-ft. (0.31 m) DVI daisychain cable
  • Mounting hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156693
Product TypeTransceiver
TechnologyDVI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920x1080 (1080p @ 60Hz)
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)150
Max 1920 x 1080 (1080p) Range (ft)150
Transmitter Video InputDVI-I
Transmitter - Number of Video Outputs4
Transmitter - Local Display OutputDVI-I
Range Extension using other Tripp Lite product175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB140-110
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)200
Maximum Signal Range Details
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.4
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power); RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays4
Optional Mounting Accessory NotesUp to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket
Form Factor/Mounting OptionsBox; Wall-mount; Rackmount
Shipping Dimensions (hwd / in.)2.10 x 10.10 x 6.40
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)3.94 x 5.04 x 1.17
Unit Packaging TypeBox
Unit Weight (lbs.)0.8
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range5 to 122 °F (-15 to 50 °C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Number of Ports4
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1(4) RJ45 (FEMALE)
Side B - Connector 2DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the B140004 model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

Video Extenders

  Model Number Description
DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA B140-110 B140-110 DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA
DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA B140-1A0 B140-1A0 DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA
DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60 m) B140-1A0-WP-1 B140-1A0-WP-1 DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60 m)
DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA B140-1P0 B140-1P0 DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA

Audio Video Accessories

  Model Number Description
19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units) B132-004-RB B132-004-RB 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)

Documents & Downloads

support icon

Do you own a
B140-004

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.