4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
- Perfect for digital signs, trade shows and classrooms
- Can daisy-chain up to 3 units to extend signal to 13 monitors
- Works with all operating systems and HDMI video sources
- Supports stereo and 7.1-channel surround sound audio
- Includes an HDMI cable with latching connectors for a more secure connection
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
When used with Tripp Lite's B126-1A0 or B126-1A0-WP-1 active remote receivers, the Extender/Splitter can extend a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p signal (60 Hz) up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m). With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 100-ft. (30.5 m) and a 1080p (60 Hz) signal up to 50-ft. (15.24 m). By daisy-chaining up to three Extender/Splitters, one video source can transmit to as many as 13 monitors—one local and 12 remote. Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.
In addition to crystal-clear video, the B126-004 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware. Included HDMI cable with latching connectors provides a more secure connection.
Features
- Extends a 1080i (60 Hz) signal up to 175-ft. (53.34 m), a 1080p (60 Hz) signal up to 125-ft. (38.1 m) and a 3D signal up to 100-ft. (30.5 m) with each optional Tripp Lite B126-110 remote repeater
- Extends a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p (60 Hz) signal up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m) with Tripp Lite B126-1A0 or B126-1A0-WP-1 active remote receiver
- Extends a 1080i (60 Hz) signal up to 100-ft. (30.5 m) and a 1080p (60 Hz) signal up to 50-ft. (15.24 m) with Tripp Lite B126-1P0 or B126-1P0-WP-1 passive remote receiver
- Add up to 3 remote repeaters on each channel for maximum signal range
- Daisy-chain up to 3 units to extend the original signal to as many as 13 display monitors (1 local, 12 remote)
- Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to source and local monitor with HDMI cable, such as Tripp Lite's P568-Series
- LEDs indicate at a glance when the unit is receiving power and an HDMI signal from the source
- Included mounting hardware lets you install the unit on a wall, rack or pole
- Included HDMI cable with latching connectors provides a more secure conntection
- Mount up to 3 units in 1U of rack space using a Tripp Lite B132-004-RB rack-mount bracket
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332157515 |
Product Type | Transceiver |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max. Distance (Between any 2 Units) | 16ft (5m) |
Max Number of Ports (Entire Chain) | 12 |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 4 |
Transmitter - Local Display Output | HDMI |
Signal Range (ft) | 200ft @ 1080i 150ft @ 1080p |
Signal Range (m) | 61 45.7 |
Range Extension using other Tripp Lite product | 175ft @ 1080i 125ft @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Input | 3.5mm |
Audio Specification | Stereo Audio |
POWER
Power Source | Transmitter end only (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 1.0A |
External Power Supply Output Specs (V / A) | 5V/3A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Material of Construction | Steel |
Number of Displays | 4 |
Optional Mounting Accessory Notes | Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19in rackmount bracket. Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount; Rackmount |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.00 x 8.30 x 6.40 |
Shipping Weight (lbs.) | 1.70 |
Unit Dimensions (hwd / in.) | 1.125 x 5 x 4 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.2 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 200 |
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | (2) HDMI (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B126004 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA |
![]() |
B126-1A0 | HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-1A0-U | HDMI over Cat5/6 Extender, Pigtail-Style Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA |
![]() |
B126-1A0-WP-1 | HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-1P0 | HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA |
![]() |
B126-1P0-MINI | HDMI over Cat5/6 Passive Extender, Low-Profile Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA |
![]() |
B126-1P0-WP-1 | HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15 m), TAA |
![]() |
B126-2A0 | 2-Port HDMI over Cat5/6 Active Extender/Splitter, Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
Audio Video Accessories
Model Number | Description | |
---|---|---|
![]() |
B132-004-RB | 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units) |
Resources & Downloads
Product Literature
Declarations of Conformity
Case Studies
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216 - B126-Series HDMI over Cat5 Extender/Splitter
https://www.tripplite.com/video/b126-series-hdmi-over-cat5-extender-splitter/51948
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.