2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60.96 m), TAA
- Split and extend Dual DVI signals from a computer to two sets of Dual Displays
- 1920 x 1200 (60Hz) resolution up to 150-ft. (45.72 m)
- Up to 4 displays per channel when using repeaters
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Features
- Transmits a DVI-D Single-Link signal from a set of Dual DVI inputs to two sets of Dual Displays
- A B140-Series remote receiver is needed at each monitor
- For longer distances: Use a B140-1A0 active receiver to extend a 1920 x 1200 @ 60Hz signal up to 150-ft. (45.72 m) from the transmitter (or a 1024 x 768 @ 60Hz signal up to 200-ft. (60.96 m) from the transmitter)
- For shorter distances: Use a B140-1P0 passive receiver to extend a 1920 x 1200 @ 60Hz signal up to 50-ft. (15.24 m) from the transmitter (or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m) from the transmitter)
- Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series to achieve maximum distance and resolution
- Further expand the range and number of monitors by adding B140-110 remote repeater units
- Add up to three repeaters on each of the B140-002-DD channels, for a total of 4 displays per channel (An active receiver should be the last unit in a channel)
- A 1920 x 1200 @ 60Hz signal can be extended up to 125-ft. (38.1 m) for each repeater added into a channel (or up to 175-ft. (53.34 m) for a 1024 x 768 @ 60Hz signal)
- DVI 1.0 compliant
- HDCP compatible
- Mounting hardware included that allows the unit to be wall-mounted, rackmounted, or pole mounted
- Plug and play; no software or drivers required
- Compatible with all operating systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332177513 |
Product Type | Cat5/Cat6 Transmitter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
Technology | DVI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 150 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Transmitter Video Input | DVI-I |
Transmitter - Number of Video Outputs | 2 |
Signal Range (ft) | 150 |
Signal Range (m) | 45.7 |
Range Extension using other Tripp Lite product | 175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
3D Video Supported | Yes |
POWER
Power Source | Unit (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.4 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 2 |
Form Factor/Mounting Options | Box; Wall-mount |
Shipping Dimensions (hwd / in.) | 2.17 x 8.43 x 6.46 |
Shipping Weight (lbs.) | 1.54 |
Unit Dimensions (hwd / in.) | 5.04 x 3.6 x 1.17 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.8 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 200 |
Max 480P Range (ft) | 200 |
Max 1440 x 900 Range (ft) | 150 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 200 |
Max 640 x 480 Range (ft) | 200 |
Max 800 x 600 Range (ft) | 200 |
Max 1600 x 1200 Range (ft) | 150 |
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B140-110 | DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53.34 m), TAA |
![]() |
B140-1A0 | DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60.96 m), TAA |
![]() |
B140-1A0-WP-1 | DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60.96 m) |
![]() |
B140-1P0 | DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30.5 m), TAA |
Resources & Downloads
Product Literature
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.