2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (304.8 m), TAA
- Splits a single VGA signal into 2
- EDID copy feature ensures optimal display compatibility
- Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- Can further expand the range and number of monitors by adding B132-110A repeaters
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
B132-002-2
Have a Question?
Features
- Splits a single VGA signal into 2
- A B132-100-1 or B132-100-WP-1 remote receiver unit is required for each connected monitor
- Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- Can further expand the range and number of monitors by adding B132-110A repeaters
- EDID copy feature ensures optimal display compatibility
- Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a monitor at each location
- A 1920 x 1440 (60Hz) signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Includes mounting hardware that allows unit to be wall mounted, rack mounted or pole mounted.
- Ideal for digital signage situations, such as retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332178404 |
Product Type | Cat5/Cat6 Transmitter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
Technology | VGA/SVGA; Cat5/5e; Cat6 |
Form Factor and Mounting Options | Box |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
PHYSICAL
Color | Black |
Number of Displays | 2 |
Shipping Dimensions (hwd / in.) | 2.00 x 6.20 x 7.20 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 1 x 2.5 x 3.7 |
Unit Weight (lbs.) | 0.45 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
USB Extension Support | No |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | HD15 (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | No |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B1320022 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P524-01K | Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B132-100-1 | VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft. (304.8 m), TAA |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.