Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.)

Part Number:  SRWB6CROSSBRKT

Securely hangs wire mesh cable tray from the ceiling of your data center, network closet or industrial space.
  • Allows you more flexibility in routing custom cable management schemes
  • Easy to install with user-supplied mounting hardware and threaded rods
  • 5-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

Hanging Ceiling Bracket Helps You Create Custom Cable Management Schemes
The Tripp Lite SRWB6CROSSBRKT is a black powder-coated metal cross-bracket that allows you to hang wire mesh cable tray from the ceiling of your data center, network closet or industrial space. It attaches to the ceiling with user-supplied hardware and then effortlessly snaps into the wire mesh. For best practice, tray support is recommended approximately every five feet.
Designed to Work with Tripp Lite Wire Mesh Cable Trays
This bracket is compatible with 150-millimeter cable trays (Tripp Lite’s SRWB6210STR and SRWB6410STR) and M6, M8 and M10 threaded rods (not included). 

System Requirements

  • 150 mm wire mesh cable trays, such as Tripp Lite SRWB6210STR and SRWB6410STR 
  • M6, M8 or M10 threaded rods and mounting hardware

Package Includes

  • SRWB6CROSSBRKT Trapeze Hanging Cross-Bracket
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240460
Product TypeMounting Bracket
Accessory TypeCable Management Accessories
Cable Management System Component TypeMounting Bracket
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)1.18 x 10.16 x 2.48
Unit Dimensions (hwd / in.)0.807 x 9.055 x 2.047
Unit Weight (lbs.)0.440
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Related Products

Cable Management

  Model Number Description
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.) SRWB12CROSSBRKT SRWB12CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.)
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.) SRWB18CROSSBRKT SRWB18CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.)
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.) SRWB6CROSSBRKT SRWB6CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.)
Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall) SRWBARCBFFL SRWBARCBFFL Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall)
Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall) SRWBARCBFFL4 SRWBARCBFFL4 Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall)
Axis Coupler for Wire Mesh Cable Trays SRWBAXISCPLR SRWBAXISCPLR Axis Coupler for Wire Mesh Cable Trays
Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide SRWBDROP SRWBDROP Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide
Strengthening Bar Kit for Wire Mesh Cable Trays SRWBHDCPLR SRWBHDCPLR Strengthening Bar Kit for Wire Mesh Cable Trays
L Coupler Kit for Wire Mesh Cable Trays SRWBLCPLR SRWBLCPLR L Coupler Kit for Wire Mesh Cable Trays
Wall/Floor Spider Bracket for Wire Mesh Cable Trays SRWBSPDRBRKT SRWBSPDRBRKT Wall/Floor Spider Bracket for Wire Mesh Cable Trays
Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack SRWBTLCPLRBR SRWBTLCPLRBR Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack
Toolless Coupler Base for Wire Mesh Cable Trays SRWBTLCPLRBS SRWBTLCPLRBS Toolless Coupler Base for Wire Mesh Cable Trays
Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays SRWBUNVBASE SRWBUNVBASE Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays
Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack SRWBUNVCLIP SRWBUNVCLIP Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack
Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack SRWBUNVCPLR SRWBUNVCPLR Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack
Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays SRWBWALLBRKT SRWBWALLBRKT Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays
Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays SRWBWALLBRKTHD SRWBWALLBRKTHD Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays
Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays SRWBWALLBRKTHDL SRWBWALLBRKTHDL Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays
Light Wall Bracket for Small Wire Mesh Cable Trays SRWBWALLBRKTLD SRWBWALLBRKTLD Light Wall Bracket for Small Wire Mesh Cable Trays
Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide SRWBWTRFL SRWBWTRFL Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.