Triangular Wall Support Kit for 12 & 18 in. Cable Runway, Straight & 90-Degree - Hardware Included
Model Number: SRLTRISUPPORT
- For safely routing runway from the wall to outside an enclosure or open frame rack
- 0.25 x 2 in. aluminum wall bracket supports runway and cabling up to 100 lb. (45 kg)
- Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections
- Works with all Tripp Lite SmartRack® ladder system accessories and runways
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
Typical Applications
- Secure a ladder runway system from a rack enclosure or open frame rack to the wall of your data center or server room
Package Includes
- Wall bracket
- (2) M8 J-bolts
- (2) M8 lock washers
- (2) M8 hex nuts
- Installation guide
System Requirements
- Compatible with straight and 90-degree-bend ladder sections, including Tripp Lite SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
Specifications
OVERVIEW
UPC Code | 037332214485 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 23.28 x 23.62 x 3.34 |
Shipping Weight (lbs.) | 4.54 |
Unit Dimensions (hwd / in.) | 23.280 x 23.622 x 3.346 |
Unit Weight (lbs.) | 3.100 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
![]() |
SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation |
![]() |
SRLADDERATTACH | SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack |
![]() |
SRLBUTTSPLICE | Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included |
![]() |
SRLCEILINGKIT | Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree |
![]() |
SRLCNTRSPPT12 | Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLCNTRSPPT18 | Ceiling Center Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLJUNCTSPLICE | Junction-Splice Kit for Tripp Lite 90-Degree Ladder Runway Connections - Hardware Included |
![]() |
SRLPOST | Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLTRISUPPORT | Triangular Wall Support Kit for 12 & 18 in. Cable Runway, Straight & 90-Degree - Hardware Included |
![]() |
SRLWALLSPPT12 | Wall Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLWALLSPPT18 | Wall Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.