Part Number: DMPDT1732AM
Aluminum desk clamp or grommet mounts three 17 to 32 in. monitors at a comfortable height to free up valuable space on your desk or work area.
- Sturdy aluminum frame clamps securely to your desk for mounting 3 displays
- Grommet hardware is also inlcuded or moutning options
- -22° to +45° tilt, -32° to +32° swivel and 90° rotation help you find the perfect angle
- USB 3.2 Gen 1 ports connect USB devices and transfer data at speeds up to 5 Gbps
- Supports most 17–32 in. monitors and interactive displays up to 14.3 lb. each
- Includes antimicrobial tape for the handle to help protect against bacteria and viruses
- 5-year limited warranty
Features
Rugged Aluminum Desk Clamp Lifts Your Monitors Above Your Work Area’s Surface
This Safe-IT™ desktop clamp or grommet mounts three flat- or curved-screen displays above your desk, table or workstation, allowing you to free up valuable surface space. Recommended for home or office use, the DMPDT1732AM fits most monitors from 17 to 32 inches. The durable aluminum frame tolerates frequent adjustments, and the swiveling aluminum arm supports three displays up to 14 pounds (6.5 kilograms) apiece. Instead of clamping the unit to your desktop, you may install it using the included grommet. All hardware is included.
Swivel, Tilt and Rotate the Dual Screens to Find the Most Comfortable Viewing Angles
The aluminum arm with premium gas spring adjusts independently to optimize viewing angles, minimize glare and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the mount features -22° to +45° tilt, -32° to +32° swivel and 90° rotation for positioning your screens. Easy screen adjustment lets you quickly find just the right angles without interrupting your workday. Built-in spring tension gauge enables perfect weight adjustment.
Connect Your Favorite Devices to Help You Get Through the Workday
The base of the DMPDT1732AM features two USB 3.2 Gen 1 ports for connecting a smartphone or other USB devices. The ports support data transfer speeds up to 5 Gbps.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for television sets and monitors. For hassle-free display compatibility, this desktop clamp supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100. Monitor cables clip to the arm beneath included covers to eliminate clutter and keep cords hidden and organized.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The DMPDT1732AM comes with a strip of antimicrobial tape, which you can apply to the handle for additional protection against the growth of bacteria, viruses, fungi, mold and mildew.
System Requirements
Flat-screen or curved-screen televisions or monitors from 17 to 32 in.
Package Includes
- DMPDT1732AM Precision-Placement Triple-Display Desk Clamp
- Antimicrobial tape
- Mounting hardware for desk clamp and grommet
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332268242 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Desk Clamp; Grommet |
Degrees of Motion | -22/+45 for Tilt, +/-32 Swivel and +/-90 Rotate |
Minimum Screen Size (in.) | 17 |
Maximum Screen Size (in.) | 32 |
Maximum Weight Capacity (lbs.) | 14 |
Number of Displays | 3 |
Shipping Weight (lbs.) | 13.10 |
Unit Dimensions (hwd / in.) | 65.200 x 23.500 x 34.900 |
Unit Weight (lbs.) | 14 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images