Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB Dock, Triple Display - 4K HDMI & mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 60W PD Charging


USB-C dock with PD Charging connects up to 3 displays to your tablet or Windows laptop and transmits video to all 3 simultaneously.
  • Connects 3 displays at the same time for easy multitasking and increasing productivity
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports 20V 3A (60W) power output for fast-charging large-capacity mobile devices
  • Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
  • USB-C and USB-A data ports allow connection of flash drives and other peripherals
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U442-DOCK16-B

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, tablet or other device with a USB-C or Thunderbolt 3 port. It’s ideal for transmitting 4K video and digital audio to multiple large displays, adding a thumb drive and other USB peripherals, powering and charging a PD Charging-compliant mobile device, and connecting to a Gigabit Ethernet network—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers. Note: only one 4K display can be extended in an application. See the owner’s manual for various configurations and maximum resolutions.
Transmits Crystal-Clear 4K Video and Digital Audio
The HDMI and Mini DisplayPort (mDP) outputs support true 4K resolutions up to 4096 x 2160 at 30 Hz. The VGA port supports HD resolutions up to 1920 x 1200, including 1080p, at 60 Hz.
Extends High-Definition Video Across All 3 External Displays at the Same Time
By connecting the self-storing USB-C cable to a source that supports DisplayPort MST (Multi-Stream Transport) mode, you may connect up to three monitors simultaneously. With a Windows source device, you can display the same image on all connected monitors, extend the host desktop across them with different windows open on each, or combine them into one large display as a video wall. Note: Mac OS laptops or computers will only extend to one monitor. The other monitors will be mirrored. See the owner’s manual for various configurations and maximum resolutions.
USB Ports Connect Keyboards, Thumb Drives and Other Peripherals
A USB-A port and a USB-C port accept USB peripherals, such as flash drives, mice, keyboards and printers. Both support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices.  Note: Host must support USB OTG (On-the-Go).
PD Charging Port Charges the Connected Notebook, Tablet or Other Device
The USB-C Power Delivery port supports power output up to 20V 3A (60W), which is sufficient for charging and powering the connected source device, such as an Android smartphone or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. This port, as mentioned above, can also be used for transferring data up to 5 Gbps. Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (Tripp Lite N201-Series Cat6 cables sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Self-Storing USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time. The built-in cable fits within the base of the dock for convenient storage.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power source. It’s slightly larger than an average smartphone, but compact enough to fit easily into your desk space without taking up much valuable room.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with Mini DisplayPort, VGA and/or HDMI input

Package Includes

  • U442-DOCK16-B USB-C Dock, Triple Display, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332253620
Product TypeDocking Station
TechnologyHDMI; Stereo Audio
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported3
Video PortsMINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports DetailsDisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
Mini DisplayPort: 4K 30Hz (4096 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video ResolutionHDMI/mDP: 4096 x 2160 @30Hz; VGA: 1920 x 1080 @60Hz
Extended ModeYes
Extended Mode Details
1x HDMI (4K 30Hz) + 1x VGA (1080p 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (1080p 60Hz)
1x HDMI (4K 30Hz) + 1x Mini DP (4K30Hz)
1x HDMI (1080p 60Hz) + 1x Mini DP (1080p 60Hz) + 1x VGA (1600x900 60Hz)
Mirror ModeYes
Mirror Mode Details
1x HDMI (4K 30Hz) + 1x VGA (1080p 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (1080p 60Hz)
1x HDMI (4K 30Hz) + 1x Mini DP (4K 30Hz)
1x HDMI (1080p 60Hz) + 1x Mini DP (1080p 60Hz) + 1x VGA (1600x900 60Hz)
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
DATA
Data Ports(2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)0.49
Built-In Cable Length (in.)5.9
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower (White)
CHARGING
Total Charging Watts60
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 3.0)
Charging Ports / Amps(1) 3A
PHYSICAL
Material of ConstructionAluminum
ColorGray
Cable Jacket RatingVW-1
Unit Dimensions (hwd / in.)1.31 x 3.86 x 0.45
Unit Packaging TypeBox
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32 to 122°F (0 to 50°C)
Storage Temperature Range-4 to 158°F (-20 to 70°C)
Operating Humidity Range10% to 90% RH, Non-Condensing
Storage Humidity Range0% to 95% RH, Non-Condensing
Power Provided to Connected Device(s)USB-C PD: 20V/3A (60W), USB2.0-A: 5V/0.5A (2.5W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
CONNECTIONS
Number of Ports7
Dock ConnectorsVGA, HDMI, Mini DisplayPort, (2) USB-A 3.0, RJ45, USB-C PD Charging/Data
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2(2) USB A (FEMALE); USB C (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification1.4
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Recommended Category CableCat6 Cables
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportNo
STANDARDS & COMPLIANCE
Certification & ComplianceCE (Europe); RoHS; REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U442DOCK16B model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) P569-010 P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m)

Audio Video Adapter Cables

  Model Number Description
Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 6 ft. (1.8 m) P584-006 P584-006 Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-006 U420-006 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m)
USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) U428-006 U428-006 USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.