Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Square Hole Hardware Kit with 50 M6 screws and washers


  • Square hole hardware kit - 50 each M6 cage nuts and bolts
  • Fastens equipment to square hole rack mount rails
  • Compatible with all square hole racks (EIA 310D)
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCAGENUTS

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCAGENUTS is compatible with all square hole rack enclosure cabinets. Square hole hardware kit has 50 each M6 cage nuts and bolts to fasten equipment to square hole rackmount rails.

Features

  • SmartRack SRCAGENUTS are compatible with all square hole rack enclosure cabinets
  • Square hole hardware kit has 50 each M6 cage nuts and bolts to fasten equipment to square hole rackmount rails

Package Includes

  • 50 pcs M6 cage nut zinc
  • 50 pcs M6 pan head screw
  • 50 pcs PVC black cup washer
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143563
Product TypeRack Mounting Hardware
Accessories TypeRack Mounting Hardware
PHYSICAL
Shipping Dimensions (hwd / in.)1.20 x 4.40 x 6.10
Shipping Weight (lbs.)1.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

The bolts have a black finish.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SRCAGENUTS model support page.

Documents & Downloads

support icon

Do you own a
SRCAGENUTS
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.