Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Mounts your 37 to 80 in. television or whiteboard to a wall and allows easy rotation between portrait and landscape viewing modes.

  • Rotates 90° with a single touch for portrait or landscape viewing
  • Supports most 37–80 in. curved- and flat-panel monitors and interactive displays
  • Slide-in mounting plate provides easy installation and removal
  • VESA compliance ensures compatibility with most popular mounting hole patterns
  • Durable steel construction blends into any décor and supports up to 110 lb.
  • 5-year limited warranty

Features

TV Wall Mount Lets You Match the Screen to Your Content with 1-Touch Rotation
The VESA-compliant DWM3780ROT allows 90-degree rotation by hand for a smooth transition between portrait and landscape orientations. The rotation does not require tools or removal of the display. Choose the view that works best with your content, such as portrait mode for making a list on an interactive display. You can fix the screen in either position.

Hardware Included for Efficient Wall Mounting
This rotating TV wall mount is compatible with most curved- or flat-screen televisions, monitors and interactive digital whiteboards, including Samsung Flip and Microsoft Surface Hub 2S, between 37 and 80 inches. Hardware is included for wall and display mounting. The DWM3780ROT is recommended for home theaters, classrooms, conference rooms, hotels, bars, restaurants and anywhere else requiring flexibility in display orientation.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this TV wall mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 200, 300 x 300, 350 x 350, 400 x 200, 400 x 300, 400 x 400, 400 x 600 and 600 x 400. A slide-in mounting plate allows easy installation.

Durable Metal Construction Holds Up to Multiple Rotations
The scratch-resistant powder-coated finish blends into any room décor and supports up to 110 pounds (50 kilograms). A built-in bubble level ensures an accurate display position.

System Requirements

Television, monitor, digital whiteboard or interactive display from 37 to 80 in.

Package Includes

  • DWM3780ROT Portrait/Landscape Rotating TV Wall Mount
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332265753
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 300x500; 300x600; 350x350; 400x200; 400x300; 400x400; 400x500; 400x600; 500x300; 500x400; 600x300; 600x400
MotionFull
Mounting LocationWall
Degrees of Motion90 Rotate
Distance from Wall (in.)1.81
Minimum Screen Size (in.)37
Maximum Screen Size (in.)80
Maximum Weight Capacity (lbs.)110
Number of Displays1
Shipping Dimensions (hwd / in.)23.60 x 10.00 x 1.73
Unit Dimensions (hwd / in.)1.800 x 24.800 x 17.700
Unit Weight (lbs.)8.3
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.