Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (Right-Angled Widely Spaced), 15-ft. Cord

Model Number: RS-1215-RA


  • Outlets placed at right angle to accommodate bulky transformers
  • 12 widely spaced outlets (6 front / 6 rear)
  • Designed for standard 19-in. racks (1U high)
  • 15-ft. cord
  • 15A circuit breaker
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's RS-1215-RA Power Strip offers 15A capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19-in. rack meeting EIA standards. Unfiltered electrical pass-through makes RS-1215-RA ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Features 12 NEMA5-15R outlets (6 front/6 rear) placed at a right angle (with ground pin at bottom), 15-ft. AC power cord and lighted power switch with cover that prevents risk of accidental turn-off.
PLUG/OUTLETS: Input: NEMA 5-15P
Output: 12 x NEMA 5-15R (6 front/6 rear)
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle)
FORMAT: 19-in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more

Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19-in. rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 12 x NEMA5-15R output receptacles (6 front/6 rear)
  • 15-ft. AC cord with NEMA5-15P plug
  • Right-angle outlet orientation with ground pin at the bottom
  • Lighted power switch confirms power on/off status
  • Snap-in switch guard prevents accidental turn off
  • 15A electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Package Includes

  • RS-1215-RA 1U Rackmount Power Strip
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332099402
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(12) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(9) Yes
Outlet Orientation6 front-facing / 6 rear-facing, all with ground pin oriented to the bottom (when viewed in 1U rackmount configuration)
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesRed illuminated - positon switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Form Factors Supported1U rackmount, wall-mount and undercounter installation supported
Included Mounting AccessoriesRackmount flanges
Integrated Keyhole Mounting SlotsNo
Material of ConstructionSheet metal
Outlets Measurement (Center to Center)Distance between Front outlets = 51.6mm; Distance between Rear outlets = 71.1mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.30 x 2.25 x 20.30
Shipping Weight (lbs.)5.32
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.5
Unit Weight (lbs.)4.6
SPECIAL FEATURES
TVSS Grounding  Back panel nut-and-bolt grounding lug
CERTIFICATIONS
UL1363 (Power Tap)UL1363 (UR status)
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the RS1215RA model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.