Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$114.84 Avg. Price
  • Designed for standard 19-in. racks (1U high)
  • 12 NEMA5-15/20R outlets (6 front/6 rear)
  • 15-ft. (4.57 m) cord with locking NEMA L5-20P input plug
  • 20A circuit breaker

Overview

The RS-1215-20T Power Strip offers 20A capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rack-mount, wall-mount and under-counter installation. Uses only 1U when installed in any 19-inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-1215-20T ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 12 NEMA5-15/20R outlets (six front/six rear), 15-foot (4.6-meter) cord with locking NEMA L5-20P input plug and lighted switch with cover that prevents risk of accidental turn-off.

Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19-in. rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 12 x NEMA5-15/20R output receptacles (6 front/6 rear)
  • 15-ft. (4.57 m) AC cord with NEMA L5-20P input plug
  • Lighted power switch confirms power on/off status
  • Snap-in switch guard prevents accidental turn-off
  • 20A electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Specifications

OVERVIEW
UPC Code037332119704
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V dedicated line
Voltage Compatibility (VAC)120
Input Plug TypeNEMA L5-20P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(12) 5-15/20R
Circuit Breaker (amps)20
Overload Protection20A circuit breaker
Transformer Accommodation(5) Yes
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted power switch
Locking Switch CoverYes
PHYSICAL
ColorBlack
Material of ConstructionMetal
Power Cord ColorBlack
Form Factors Supported1U rackmount, wallmount
Housing ColorBlack
Included Mounting AccessoriesRackmount flanges
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between Front outlets = 2.03 in.; Distance between Rear outlets = 2.79 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.30 x 2.60 x 20.20
Shipping Weight (lbs.)5.90
Unit Dimensions (hwd / in.)2.000 x 9.000 x 4.500
Unit Weight (lbs.)5.4
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.