Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power It! 7-Outlet Power Strip, 12-ft Cord, Black Housing

Model Number: PS712B


  • 7 outlets
  • 12 ft power cord
  • Illuminated on/off switch
  • 15 amp circut breaker
  • Keyhold mounting slots
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's PS712B power strip offers reliable, convenient and cost-effective power distribution for applainces, power tools, lighting and other electrical equipment. PS712B offers 7 total outlets, 12 foot cord. Attractive black housing with keyhole mounting slots and 1 designated transformer plug outlet. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket.

PLUG/OUTLETS: Input: NEMA5-15P/Output: 7 NEMA5-15R/12 ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet

Features

  • 7 outlets / 12-ft cord
  • Attractive black housing
  • EMI/RFI noise filtering
  • Can accommodate 1 transformer without blocking remaining outlets
  • Keyhole supports for wall mounting

Package Includes

  • PS712B Power Strip
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175212
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
Outlet OrientationSingle row
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps72000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)12
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
DATALINE SURGE SUPPRESSION
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between slots = 151mm; Distance between slot height = 24mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 4.90 x 13.80
Shipping Weight (lbs.)1.90
Unit Dimensions (hwd / in.)1.32 x 2.05 x 11.69
Unit Weight (lbs.)1.76
CERTIFICATIONS
Additional International ApprovalsRoHS
NOM (Mexico)NOM
UL1363 (Power Tap)UL1363
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the PS712B model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.