Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Medical-Grade Power Strip, UL 1363, 4 Hospital-Grade Outlets, Antimicrobial, 15 ft. Cord


Medical-grade power strip with patented antimicrobial coating and long 15 ft. cord provides safe, versatile power distribution.

  • Patented antimicrobial coating 99.9% effective in inhibiting bacteria and viruses
  • Complies with UL 1363 specifications
  • 15 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • Features 4 NEMA 5-15R-HG hospital-grade outlets


View Full Product Details

Tripp Lite Part Number

PS-415-HG

$67.00 Avg. Price
Have a Question?
Contact Us

Overview

The PS-415-HG Medical-Grade Power Strip supplies power outside of patient-care vicinities, such as administrative areas or in resident rooms of long-term care facilities that do not use line-operated electrical equipment for diagnostic, treatment or monitoring purposes. Compliant with UL 1363 specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets.

The power strip is protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria, such as C. diff and MRSA, and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

A built-in resettable 15A circuit breaker controls power to all outlets and protects the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The 15 ft. cord provides ample reach to a power source.

Keyhole mounting tabs and flanges make installing this power strip easy. The all-metal housing ensures safety and is guaranteed to last a long time in demanding surroundings.

Features

Power Distribution Outside of Patient-Care Vicinities
  • Ideal for use in administrative areas and resident rooms with no line-operated electrical equipment for diagnostic, treatment or monitoring purposes
  • 120V, 50/60 Hz power strip complies with UL 1363 specifications
Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Resettable 15A circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in keyhole mounting tabs and flanges make the PS-415-HG easy to install on a variety of surfaces

Package Includes

  • PS-415-HG UL 1363 Medical-Grade Power Strip with four 15A Hospital-Grade Outlets and 15 ft. Cord
  • Owner’s Manual
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332118479
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Plug FeaturesHospital Grade Plug
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 4
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Antimicrobial CoatingYes
ColorWhite
Color (AC Line Cord)White
Included Mounting AccessoriesKeyhole mounting tabs and flanges
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)Inner outlets = 32.5mm
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)2.60 x 6.00 x 9.90
Shipping Weight (lbs.)2.80
Unit Dimensions (hwd / in.)1.5 x 8.65 x 2.5
SPECIAL FEATURES
Built-in Cable ManagementNo
STANDARDS & COMPLIANCE
CanadacUL (Series Number: AGIB12015SL)
UL1363 (Power Tap)UL1363 (Series Number: AGIB12015SL)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories

  Model Number Description
HG Outlet Covers HGOUTLETCVR HGOUTLETCVR HG Outlet Covers

Power Strips

  Model Number Description
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.