Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

UL 1363 Medical-Grade Power Strip, 6 Hospital-Grade Outlets, Antimicrobial, 15 ft. Cord


Delivers power to devices outside of patient care vicinities, including therapy rooms and administrative areas.
  • UL 1363 power strip for use outside patient care vicinities
  • Patented antimicrobial coating 99.9% effective in inhibiting bacteria and viruses
  • NEMA 5-15P-HG plug permits connection in confined or hard-to-reach spaces
  • 15 ft. power cord allows flexibility in placing power strip in relationship to AC outlet
  • Switchless design helps prevent accidental shutdown of essential equipment

View Full Product Details

Tripp Lite Part Number

PS-615-HG

$79.00 Avg. Price
Have a Question?
Contact Us

Features

6-Outlet Power Strip Supplies Power Outside Patient Care Vicinities
This medical-grade power strip is for administrative areas or resident rooms of long-term care facilities that do not use line-operated electrical equipment for diagnostic, treatment or monitoring purposes. This includes operating rooms, therapy rooms, imaging environments and administrative areas. With six NEMA 5-15R-HG outlets and a 15-foot power cord with NEMA 5-15P-HG plug, this 120V power strip complies with UL 1363.

Exclusive, Patented Antimicrobial Protection Fights Healthcare-Acquired Infections (HAIs)
The PS-615-HG is protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria, such as C. diff and MRSA, and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

Premium Safety Features Help Ensure Proper Power Connections
With no central power switch, the PS-615-HG presents no danger of accidental shutoff and cutting off power to essential devices. One resettable 15-amp circuit breaker shuts down all input if the connected load draws too much power.

Ready for Installation Straight from the Box
Built-in mounting flanges and integrated keyhole slots let you install the durable metal housing on any wall or other flat surface for distributing immediate power to equipment outside a patient care vicinity.

Typical Applications

Supply safe medical-grade power to lab, imaging and other electric components outside a patient care area

Package Includes

  • PS-615-HG Medical-Grade Power Strip
  • Owner’s manual
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332100108
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Plug FeaturesHospital Grade Plug
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Anti-Microbial Protective CoatingYes
ColorWhite
Color (AC Line Cord)White
Included Mounting AccessoriesKeyhole mounting tabs and flanges
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)38.7mm
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)2.00 x 5.80 x 14.10
Shipping Weight (lbs.)3.30
Unit Dimensions (hwd / in.)1.5 x 13.75 x 2.5
SPECIAL FEATURES
Built-in Cable ManagementNo
STANDARDS & COMPLIANCE
CanadacUL (Series Number: AGIB12015SL)
UL1363 (Power Tap)UL1363 (Series Number: AGIB12015SL)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Power Strips

  Model Number Description
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips

PDU Accessories

  Model Number Description
HG Outlet Covers HGOUTLETCVR HGOUTLETCVR HG Outlet Covers
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.