Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Tripp Lite Waber Industrial Power Strip, 10-Outlet, 15-ft. Cord, Large Plug Spacing


  • 10 outlets
  • 15 ft. cord
  • 17.5" length
  • Lighted master switch
  • All metal housing

View Full Product Details

Tripp Lite Part Number

UL800CB-15

$62.19 Avg. Price
Have a Question?
Contact Us

Overview

The Waber-by-Tripp Lite UL800CB-15 Power Strip offers reliable, convenient, cost effective method of power distribution for appliances, power tools, lighting and other electrical equipment. Includes 10 NEMA 5-15R output receptacles arranged with traditional wall socket spacing to accept large equipment plugs with minimal outlet blockage. Includes 15 foot AC line cord and flat sheet metal flanges for installation in a wide variety of applications. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes UL800CB-15 ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, lighted power switch, 15 amp resettable circuit breaker and attractive blue/gray color scheme. PLUG/OUTLETS - Input: NEMA 5-15P/Output: 10 NEMA 5-15R ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle) FORMAT - Corded power distribution strip

Features

  • Multi-outlet power strip offers reliable, convenient, cost effective method of power distribution for appliances, power tools, lighting and other electrical equipment.
  • Includes 10 NEMA 5-15R output receptacles arranged with traditional wall socket spacing to accept large equipment plugs with minimal outlet blockage
  • Lighted on/off switch controls power to all outlets
  • Keyhole mounting tabs for installation in a wide variety of applications
  • UL Recognized Component, Tested to UL1363 (Power Tap), cUL (Canada)
  • 15 amp power handling capacity with circuit breaker
  • 15 foot AC line cord

Package Includes

  • UL800CB-15 Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332117724
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(10) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(5) Yes
Outlet OrientationTwo rows of 5 outlets
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorBlack
Color (AC Line Cord)Black
Included Mounting AccessoriesKeyhole slots on removable mounting brackets
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between end tabs = 462.30mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)Distance between horizontal outlets = 71.45mm; Distance between vertical outlets = 38.90mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 9.00 x 20.25
Shipping Weight (lbs.)5.15
Unit Dimensions (hwd / in.)17.5 x 4 x 1.75
STANDARDS & COMPLIANCE
CanadacUL
UL1363 (Power Tap)UL Recognized Component, Tested to UL1363 (Power Tap)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the UL800CB15 model support page.

Accessories

PDU Accessories

  Model Number Description
PDUSIDEBRKT | PDU Accessories PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.