Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Waber-by-Tripp Lite 3-Outlet Industrial Power Strip, 6-ft. Cord, 5-15P, Switch Guard

Model Number: 3SP


  • 3 outlets
  • 6-ft. cord
  • 8.6 in. overall length
  • Lighted master power switch
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The Waber-by-Tripp Lite 3SP power strip offers a convenient method of power distribution in workbench, wallmount or floor mount applications. Includes 3 NEMA 5-15R output receptacles with 1.75-inch center-to-center spacing, 6-foot AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and permits connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 3SP ideal for distributing alternate waveform UPS or generator power. Features a rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15-amp resettable circuit breaker and attractive blue/gray color scheme.

PLUG/OUTLETS - Input: NEMA 5-15P/Output: 3 NEMA 5-15R

ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT - Corded power distribution strip

Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 3 NEMA 5-15R output receptacles with 1.75-inch center-to-center outlet spacing
  • Lighted power switch with transparent snap-over guard to prevent accidental shutoff
  • Keyhole mounting tabs for installation on a wide variety of applications
  • UL1363 (USA), cUL (Canada)
  • 15-amp power handling capacity with circuit breaker
  • 6-foot AC line cord

Package Includes

  • 3SP Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332103321
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(3) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(1) Yes
Outlet Spacing1.75 in.
Outlet OrientationSingle row of 3
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesIlluminated 2 positon switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
PHYSICAL
Anti-Microbial ProtectedNo
ColorGray
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Material of ConstructionMetal
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 5.20 x 9.80
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)7.38 x 2.5 x 1.5
CERTIFICATIONS
UL1363 (Power Tap)UL1363
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The transparent switch cover on the 3SP is removable.
Yes, the transparent switch cover on the 3SP is removable.
The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the 3SP model support page.

Resources & Downloads

support icon

Do you own a
3SP

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.