Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$32.90 Avg. Price
  • 6 outlets
  • 6-ft. (1.83 m) cord
  • 12.5-in. length
  • Master on/off switch
  • All-metal housing

Overview

The 6NX6 Power Strip offers a convenient method of power distribution in workbench, wall-mount or floor-mount applications. Includes six NEMA 5-15R outlets with 1.5-inch center-to-center spacing, six-foot (1.8-meter) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 6NX6 ideal for distributing alternate waveform UPS or generator power. Features rugged metal housing, lighted power switch with integrated 15A resettable circuit breaker and attractive beige housing with black receptacles.

Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 6 NEMA 5-15R output receptacles with 1.520-in. center-to-center spacing
  • Lighted combination power switch with integrated circuit breaker
  • Keyhole mounting tabs for installation on a wide variety of applications
  • UL1363 (USA), cUL (Canada)
  • 15A power handling capacity
  • 6-ft. (1.83 m) AC line cord

Package Includes

  • 6NX6 Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332107107
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Outlet Spacing1.520 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted combination switch / circuit breaker
PHYSICAL
ColorBeige
Material of ConstructionMetal
Power Cord ColorBlack
Housing ColorBeige
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)240mm
Outlets Measurement (Center to Center)2.96 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)14.20 x 2.60 x 6.10
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)12.500 x 2.500 x 1.500
Outlet Spacing1.520 in.
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.