Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$49.70 Avg. Price
  • 9 outlets
  • 15-ft. (4.57 m) cord
  • 12.5" length
  • All metal housing
  • 9th outlet on end panel

Overview

This UL17CB-15 Power Strip offers a convenient method of power distribution in workbench, wall-mount or floor-mount applications. Includes nine NEMA 5-15R output receptacles, eight of them with 1.125-inch center-to-center spacing and a ninth outlet placed away from the rest on the panel opposite the input line cord to accommodate large plugs with minimal blockage. Includes 15-foot (4.6 meters) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes UL17CB-15 ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive blue/gray color scheme.

Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 9 NEMA 5-15R output receptacles, 1-8 with 1.125 inch center-to-center spacing and a 9th outlet placed away from the rest on the panel opposite the input line cord to accommodate large plugs with minimal blockage
  • Lighted power switch with transparent snap-over guard to prevent accidental shutoff
  • Keyhole mounting tabs for installation in a wide variety of applications
  • UL1363 (USA), cUL (Canada)
  • 15 amp power handling capacity with circuit breaker
  • 15-ft. (4.57 m) AC line cord

Package Includes

  • UL17CB-15 Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332103512
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(9) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 8 plus 1 end-mounted outlet
Outlet Spacing1-8 spaced 1.625 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
ColorGray
Material of ConstructionMetal
Power Cord ColorBlack
Housing ColorBlue; Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between keyhole tabs = 261.92mm; Distance between end tabs = 330.17mm
Outlets Measurement (Center to Center)1.07 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)14.00 x 2.40 x 6.00
Shipping Weight (lbs.)3.05
Unit Dimensions (hwd / in.)1.500 x 13.750 x 2.500
Outlet Spacing1-8 spaced 1.625 in.
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.